Product groups
Tube end plugs, plastic for round and square tubes
K0494

Tube end plugs, plastic for round and square tubes

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Body polyethylene.Version:Body black.Note:*The article exhibits longitudinal distortion due to the material behaviour and geometry - well suited for gliders and foot plugs.

The lamellar are closed or interrupted. For technical production reasons, cast residues may exceed the shaft length.
The number of laminates per plug varies between 2 and 4.

The information after the name of the matching tubes in the table under ID refers to the wall thickness of the tubes.
Application:These plugs are for corner protection and plugging the tube ends.Assembly:They can be pushed in by hand or tapped in with a plastic hammer.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0494 Tube end plugs, plastic for round and square tubes 245 kB

Drawings (total overview)

Tube end plugs, plastic for round and square tubes

Tube end plugs, plastic for round and square tubes, Form A, round

More information

Drawings

Tube end plugs, plastic for round and square tubes, Form A, round

Item selection/filter

Order No.FormForm definitionDH

LSuitable for

CADAcc.PriceOrder
K0494.000100815Around103,510Ø10x0.8-1.5 on request
K0494.000120820Around123,510Ø12x0.8-2 on request
K0494.000130820Around13410,5Ø13x0.8-2 on request
K0494.000140820Around14511,5Ø14x0.8-2 on request
K0494.000150820Around15311,5Ø15x0.8-2 on request
K0494.000160820Around16511,5Ø16x0.8-2 on request
K0494.018150Around18511,5Ø18x0,8-2 on request
K0494.000182535Around18511,5Ø18x2.5-3.5 on request
K0494.000190825Around19511,5Ø19x0.8-2.5 on request
K0494.020200Around20511,5Ø20x0,8-2,5 on request
K0494.000210825Around21511,5Ø21x0.8-2.5 on request
K0494.000220830Around22511,5Ø22x0.8-3 on request
K0494.000230830Around23511,5Ø23x0.8-3 on request
K0494.000240825Around24511,5Ø24x0.8-2.5 on request
K0494.025200Around25511,5Ø25x1-3 on request
K0494.000253050Around25511,5Ø25x3-5 on request
K0494.000260830Around26511,5Ø26x0.8-3 on request
K0494.000270830Around27511,5Ø27x0.8-3 on request
K0494.000280825Around28511,5Ø28x0.8-2.5 on request
K0494.030200Around30511,5Ø30x0,8-2,5 on request
K0494.000302545Around30511,5Ø30x2.5-4.5 on request
K0494.000320830Around32511,5Ø32x0.8-3 on request
K0494.000322545Around32511,5Ø32x2.5-4.5 on request
K0494.000340830Around34511,5Ø34x0.8-3 on request
K0494.000343540Around34511,5Ø34x3.5-4 on request
K0494.000351030Around35511,5Ø35x1-3 on request
K0494.000353050Around35511,5Ø35x3-5 on request
K0494.000361030Around36511,5Ø36x1-3 on request
K0494.000371030Around37511,5Ø37x1-3 on request
K0494.000381030Around38511,5Ø38x1-3 on request
K0494.000383050Around38511,5Ø38x3-5 on request
K0494.040300Around40511,5Ø40x1-3 on request
K0494.040400Around40511,5Ø40x3-5 on request
K0494.000420825Around42511,5Ø42x0.8-2.5 on request
K0494.000422550Around42511,5Ø42x2.5-5 on request
K0494.000432025Around43511,5Ø43x2-2.5 on request
K0494.000433035Around43511,5Ø43x3-3.5 on request
K0494.000441232Around44,5511,5Ø44.5x1.2-3.2 on request
K0494.000450830Around45511,5Ø45x0.8-3 on request
K0494.000453050Around45511,5Ø45x3-5 on request
K0494.000461535Around46511,5Ø46x1.5-3.5 on request
K0494.000481236Around48,4611,5Ø48.4x1.2-3.6 on request
K0494.000482552Around48,4611,5Ø48.4x2.5-5.2 on request
K0494.000501025Around50511,5Ø50x1-2.5 on request
K0494.050400Around50511,5Ø50x2,5-4,5 on request
K0494.000521535Around52514,5Ø52x1.5-3.5 on request
K0494.000551030Around55514,5Ø55x1-3 on request
K0494.000553050Around55514,5Ø55x3-5 on request
K0494.000601030Around60518Ø60x1-3 on request
K0494.000603050Around60518Ø60x3-5 on request
K0494.000631535Around63,5521Ø63.5x1.5-3.5 on request
K0494.000651535Around65521Ø65x1.5-3.5 on request
K0494.000653050Around65521Ø65x3-5 on request
K0494.000701035Around70521Ø70x1-3.5 on request
K0494.000751035Around75621Ø75x1-3.5 on request
K0494.000753050Around75621Ø75x3-5 on request
K0494.000761540Around76,2621Ø76.2x1.5-4 on request
K0494.000803055Around80621Ø80x3-5.5 on request
K0494.000851540Around85621Ø85x1.5-4 on request
K0494.000891840Around88,9621Ø88.9x1.8-4 on request
K0494.000901540Around90621Ø90x1.5-4 on request
K0494.000951540Around95621Ø95x1.5-4 on request
K0494.001001540Around100628Ø100x1.5-4 on request

Tube end plugs, plastic for round and square tubes, Form B, square

More information

Drawings

Tube end plugs, plastic for round and square tubes, Form B, square

Item selection/filter

Order No.FormForm definitionAH

LSuitable for

CADAcc.PriceOrder
K0494.413130520Bsquare13411,513x13x0,5-2 on request
K0494.415150820Bsquare15311,515x15x0,8-2 on request
K0494.416160820Bsquare16511,516x16x0,8-2 on request
K0494.418181530Bsquare18511,518x18x1,5-3 on request
K0494.420100Bsquare20511,520 x 20 x 0,8-3 on request
K0494.422220830Bsquare22511,522x22x0,8-3 on request
K0494.425150Bsquare25511,525 x 25 x 1-3 on request
K0494.428281030Bsquare28511,528x28x1-3 on request
K0494.430200Bsquare30511,530 x 30 x 1-2,5 on request
K0494.430302550Bsquare30511,530x30x2,5-5 on request
K0494.432321035Bsquare32511,532x32x1-3,5 on request
K0494.434341030Bsquare34514,534x34x1-3 on request
K0494.435350830Bsquare35514,535x35x0,8-3 on request
K0494.438381035Bsquare38514,538x38x1-3,5 on request
K0494.440300Bsquare40514,540 x 40 x 1-3 on request
K0494.440400Bsquare40514,540 x 40 x 3-5 on request
K0494.445451030Bsquare45514,545x45x1-3 on request
K0494.445453050Bsquare45514,545x45x3-5 on request
K0494.448482545Bsquare48514,548x48x2,5-4,5 on request
K0494.450500830Bsquare50514,550x50x0,8-3 on request
K0494.450503050Bsquare50514,550x50x3-5 on request
K0494.452521535Bsquare52514,552x52x1,5-3,5 on request
K0494.455552045Bsquare55514,555x55x2-4,5 on request
K0494.460601540Bsquare6052160x60x1,5-4 on request
K0494.465652045Bsquare6552165x65x2-4,5 on request
K0494.470702045Bsquare70518,770x70x2-4,5 on request
K0494.475752045Bsquare7562175x75x2-4,5 on request
K0494.480802045Bsquare8062180x80x2-4,5 on request
K0494.490903050Bsquare9062190x90x3-5 on request
K0494.495953555Bsquare9562195x95x3,5-5,5 on request
K0494.400001040Bsquare100724100x100x1-4 on request

Tube end plugs, plastic for round and square tubes, Form C, rectangular

More information

Drawings

Tube end plugs, plastic for round and square tubes, Form C, rectangular

Item selection/filter

Order No.FormForm definitionABH

LSuitable for

CADAcc.PriceOrder
K0494.220100820Crectangular2010311,520x10x0,8-2 on request
K0494.220151020Crectangular2015511,520x15x1-2 on request
K0494.225100820Crectangular2510311,525x10x0,8-2 on request
K0494.225150825Crectangular2515511,525x15x0,8-2,5 on request
K0494.225201030Crectangular2520511,525x20x1-3 on request
K0494.230100820Crectangular3010311,530x10x0,8-2 on request
K0494.230150825Crectangular3015511,530x15x0,8-2,5 on request
K0494.230201030Crectangular3020511,530x20x1-3 on request
K0494.230250830Crectangular3025511,530x25x0,8-3 on request
K0494.235100820Crectangular35103,511,535x10x0,8-2 on request
K0494.235151030Crectangular3515511,535x15x1-3 on request
K0494.235200830Crectangular3520511,535x20x0,8-3 on request
K0494.235250830Crectangular3525511,535x25x0,8-3 on request
K0494.240151020Crectangular4015511,740x15x1-2 on request
K0494.240200830Crectangular4020511,540x20x0,8-3 on request
K0494.240251035Crectangular4025511,540x25x1-3,5 on request
K0494.240301030Crectangular4030511,540x30x1-3 on request
K0494.240351030Crectangular4035511,540x35x1-3 on request
K0494.245201030Crectangular4520511,545x20x1-3 on request
K0494.245250830Crectangular4525511,545x25x0,8-3 on request
K0494.245300830Crectangular4530511,545x30x0,8-3 on request
K0494.245351035Crectangular4535511,545x35x1-3,5 on request
K0494.250100820Crectangular50103,511,550x10x0,8-2 on request
K0494.250200830Crectangular5020514,550x20x0,8-3 on request
K0494.250250830Crectangular5025514,550x25x0,8-3 on request
K0494.250301030Crectangular5030514,550x30x1-3 on request
K0494.250351035Crectangular5035514,550x35x1-3,5 on request
K0494.250400830Crectangular5040514,550x40x0,8-3 on request
K0494.255401540Crectangular5540514,555x40x1,5-4 on request
K0494.260151020Crectangular6015514,560x15x1-2 on request
K0494.260201030Crectangular6020514,560x20x1-3 on request
K0494.260250830Crectangular6025514,560x25x0,8-3 on request
K0494.260301030Crectangular6030514,560x30x1-3 on request
K0494.260351535Crectangular6035514,560x35x1,5-3,5 on request
K0494.260401030Crectangular6040514,560x40x1-3 on request
K0494.260451540Crectangular6045514,560x45x1,5-4 on request
K0494.260501535Crectangular6050514,560x50x1,5-3,5 on request
K0494.270301030Crectangular7030514,570x30x1-3 on request
K0494.270351535Crectangular7035514,570x35x1,5-3,5 on request
K0494.270401030Crectangular7040514,570x40x1-3 on request
K0494.270502040Crectangular7050514,570x50x2-4 on request
K0494.275251025Crectangular7525514,575x25x1-2,5 on request
K0494.275500825Crectangular7550514,575x50x0,8-2,5 on request
K0494.280251030Crectangular8025514,5*80x25x1-3 on request
K0494.280301025Crectangular8030514,5*80x30x1-2,5 on request
K0494.280401030Crectangular8040514,580x40x1-3 on request
K0494.280451535Crectangular8045514,580x45x1,5-3,5 on request
K0494.280501535Crectangular8050521,580x50x1,5-3,5 on request
K0494.280601545Crectangular806052480x60x1,5-4,5 on request
K0494.290402040Crectangular9040514,5*90x40x2-4 on request
K0494.290502045Crectangular9050521,590x50x2-4,5 on request
K0494.290703055Crectangular9070621,590x70x3-5,5 on request
K0494.200301535Crectangular10030514,5*100x30x1,5-3,5 on request
K0494.200401535Crectangular10040514,5*100x40x1,5-3,5 on request
K0494.200501545Crectangular10050524100x50x1,5-4,5 on request
K0494.200602545Crectangular10060624,5100x60x2,5-4,5 on request
K0494.200803055Crectangular10080624100x80x3-5,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33