Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Steel 1.0037.
Aluminium EN AW-6060.
Version:Steel electro zinc-plated.
Aluminium anodised.
Note:The machined tolerances of these round and square tubes are individually matched to the tube clamping system.

*Square aluminium size 10x10 are only available as solid bars.
On request:- Custom cut length (L max. 5000 mm)
- Stainless steel tube (L max. 3000 mm)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0493 Round and square tubes 183 kB
 Technical information Thermoplastic tube clamping system 128 kB

Drawings (total overview)

Round and square tubes

round tubes

More information

Drawings

round tubes

Item selection/filter

Order No.Main
material
DescriptionD1D2LCADAcc.PriceOrder
K0493.0112X500steelØ12 x 1,512 ±0,19500 on request
K0493.0112X1000steelØ12 x 1,512 ±0,191000 on request
K0493.0112X2000steelØ12 x 1,512 ±0,192000 on request
K0493.0114X500steelØ14 x 1,514 ±0,111500 on request
K0493.0114X1000steelØ14 x 1,514 ±0,1111000 on request
K0493.0114X2000steelØ14 x 1,514 ±0,1112000 on request
K0493.0115X500steelØ15 x 1,515 ±0,112500 on request
K0493.0115X1000steelØ15 x 1,515 ±0,1121000 on request
K0493.0115X2000steelØ15 x 1,515 ±0,1122000 on request
K0493.0116X500steelØ16 x 1,516 ±0,113500 on request
K0493.0116X1000steelØ16 x 1,516 ±0,1131000 on request
K0493.0116X2000steelØ16 x 1,516 ±0,1132000 on request
K0493.0118X500steelØ18 x 1,518 ±0,115500 on request
K0493.0118X1000steelØ18 x 1,518 ±0,1151000 on request
K0493.0118X2000steelØ18 x 1,518 ±0,1152000 on request
K0493.0120X500steelØ20 x 220 ±0,116500 on request
K0493.0120X1000steelØ20 x 220 ±0,1161000 on request
K0493.0120X2000steelØ20 x 220 ±0,1162000 on request
K0493.0125X500steelØ25 x 225 ±0,121500 on request
K0493.0125X1000steelØ25 x 225 ±0,1211000 on request
K0493.0125X2000steelØ25 x 225 ±0,1212000 on request
K0493.0130X500steelØ30 x 230 ±0,126500 on request
K0493.0130X1000steelØ30 x 230 ±0,1261000 on request
K0493.0130X2000steelØ30 x 230 ±0,1262000 on request
K0493.0140X500steelØ40 x 440 ±0,1532500 on request
K0493.0140X1000steelØ40 x 440 ±0,15321000 on request
K0493.0140X2000steelØ40 x 440 ±0,15322000 on request
K0493.0150X500steelØ50 x 450 ±0,242500 on request
K0493.0150X1000steelØ50 x 450 ±0,2421000 on request
K0493.0150X2000steelØ50 x 450 ±0,2422000 on request
K0493.0220X500aluminiumØ20 x 320 ±0,114500 on request
K0493.0220X1000aluminiumØ20 x 320 ±0,1141000 on request
K0493.0220X2000aluminiumØ20 x 320 ±0,1142000 on request
K0493.0230X500aluminiumØ30 x 230 ±0,126500 on request
K0493.0230X1000aluminiumØ30 x 230 ±0,1261000 on request
K0493.0230X2000aluminiumØ30 x 230 ±0,1262000 on request
K0493.0240X500aluminiumØ40 x 340 ±0,1534500 on request
K0493.0240X1000aluminiumØ40 x 340 ±0,15341000 on request
K0493.0240X2000aluminiumØ40 x 340 ±0,15342000 on request
K0493.0250X500aluminiumØ50 x 350 ±0,244500 on request
K0493.0250X1000aluminiumØ50 x 350 ±0,2441000 on request
K0493.0250X2000aluminiumØ50 x 350 ±0,2442000 on request

square tubes

More information

Drawings

square tubes

Item selection/filter

Order No.Main
material
DescriptionD1D2LCADAcc.PriceOrder
K0493.4120X500steel20 x 20 x 120 ±0,318500 on request
K0493.4120X1000steel20 x 20 x 120 ±0,3181000 on request
K0493.4120X2000steel20 x 20 x 120 ±0,3182000 on request
K0493.4125X500steel25 x 25 x 1,525 ±0,322500on request
K0493.4125X1000steel25 x 25 x 1,525 ±0,3221000on request
K0493.4125X2000steel25 x 25 x 1,525 ±0,3222000on request
K0493.4130X500steel30 x 30 x 230 ±0,326500 on request
K0493.4130X1000steel30 x 30 x 230 ±0,3261000 on request
K0493.4130X2000steel30 x 30 x 230 ±0,3262000 on request
K0493.4140X500steel40 x 40 x 340 ±0,434500 on request
K0493.4140X1000steel40 x 40 x 340 ±0,4341000 on request
K0493.4140X2000steel40 x 40 x 340 ±0,4342000 on request
K0493.4210X500aluminium10 x 1010*-500 on request
K0493.4210X1000aluminium10 x 1010*-1000 on request
K0493.4210X2000aluminium10 x 1010*-2000 on request
K0493.4220X500aluminium20 x 20 x 1,520 ±0,217500 on request
K0493.4220X1000aluminium20 x 20 x 1,520 ±0,2171000 on request
K0493.4220X2000aluminium20 x 20 x 1,520 ±0,2172000 on request
K0493.4230X500aluminium30 x 30 x 230 ±0,226500 on request
K0493.4230X1000aluminium30 x 30 x 230 ±0,2261000 on request
K0493.4230X2000aluminium30 x 30 x 230 ±0,2262000 on request
K0493.4240X500aluminium40 x 40 x 440 ±0,332500 on request
K0493.4240X1000aluminium40 x 40 x 440 ±0,3321000 on request
K0493.4240X2000aluminium40 x 40 x 440 ±0,3322000 on request