Product groups
Tubular handles, aluminium or stainless steel with plastic grip legs
K1849

Tubular handles, aluminium or stainless steel with plastic grip...

go back

Item description/product images

DescriptionMaterial:Round tubes aluminium or stainless steel
End pieces thermoplastic.
Version:Aluminium round tubes anodised natural tone or black.
Stainless steel round tubes ground.
End pieces black-grey RAL 7021, pure orange RAL 2004, colza yellow RAL 1021, signal green RAL 6032, traffic blue RAL 5017, traffic red RAL 3020 and light-grey RAL 7035.
Note:The legs have 4 webs in the hole for the grip tube. When pushing the tube in, these are trimmed off and produce a precise seating.
Self-tapping fastening screws for plastic are supplied.
The max. tightening torque is 7 Nm.
Assembly:From the rear.Advantages:Mounted using self-tapping screws
Installed from the rear
End pieces in various colours
Individual centre distances on request
On request:Other centre distances.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1849 Tubular handles, aluminium or stainless steel with plastic grip legs 267 kB

Drawings

Tubular handles, aluminium or stainless steel with plastic grip legs

Item selection/filter

Overview of items (compressed)
Order No.Main
material
Main
colour
Surface finish
body
Component
material
Component
colour
ABDHLLoad
capacity
N
B1H2S
max.
CADAcc.PriceOrder
K1849.300150011aluminiumnaturalanodisedthermoplasticblack grey RAL 702115035677,5185100030x2607 on request
K1849.300180011aluminiumnaturalanodisedthermoplasticblack grey RAL 702118035677,5215100030x2607 on request
K1849.300200011aluminiumnaturalanodisedthermoplasticblack grey RAL 702120035677,5235100030x2607 on request
K1849.300250011aluminiumnaturalanodisedthermoplasticblack grey RAL 702125035677,5285100030x2607 on request
K1849.300300011aluminiumnaturalanodisedthermoplasticblack grey RAL 702130035677,5335100030x2607 on request
K1849.300350011aluminiumnaturalanodisedthermoplasticblack grey RAL 702135035677,5385100030x2607 on request
K1849.300400011aluminiumnaturalanodisedthermoplasticblack grey RAL 702140035677,5435100030x2607 on request
K1849.300500011aluminiumnaturalanodisedthermoplasticblack grey RAL 702150035677,5535100030x2607 on request
K1849.300600011aluminiumnaturalanodisedthermoplasticblack grey RAL 702160035677,5635100030x2607 on request
K1849.300700011aluminiumnaturalanodisedthermoplasticblack grey RAL 702170035677,5735100030x2607 on request
K1849.300800011aluminiumnaturalanodisedthermoplasticblack grey RAL 702180035677,5835100030x2607 on request
K1849.300900011aluminiumnaturalanodisedthermoplasticblack grey RAL 702190035677,5935100030x2607 on request
K1849.301000011aluminiumnaturalanodisedthermoplasticblack grey RAL 7021100035677,51035100030x2607 on request
K1849.300150021aluminiumblackanodisedthermoplasticblack grey RAL 702115035677,5185100030x2607 on request
K1849.300180021aluminiumblackanodisedthermoplasticblack grey RAL 702118035677,5215100030x2607 on request
K1849.300200021aluminiumblackanodisedthermoplasticblack grey RAL 702120035677,5235100030x2607 on request
K1849.300250021aluminiumblackanodisedthermoplasticblack grey RAL 702125035677,5285100030x2607 on request
K1849.300300021aluminiumblackanodisedthermoplasticblack grey RAL 702130035677,5335100030x2607 on request
K1849.300350021aluminiumblackanodisedthermoplasticblack grey RAL 702135035677,5385100030x2607 on request
K1849.300400021aluminiumblackanodisedthermoplasticblack grey RAL 702140035677,5435100030x2607 on request
K1849.300500021aluminiumblackanodisedthermoplasticblack grey RAL 702150035677,5535100030x2607 on request
K1849.300600021aluminiumblackanodisedthermoplasticblack grey RAL 702160035677,5635100030x2607 on request
K1849.300700021aluminiumblackanodisedthermoplasticblack grey RAL 702170035677,5735100030x2607 on request
K1849.300800021aluminiumblackanodisedthermoplasticblack grey RAL 702180035677,5835100030x2607 on request
K1849.300900021aluminiumblackanodisedthermoplasticblack grey RAL 702190035677,5935100030x2607 on request
K1849.301000021aluminiumblackanodisedthermoplasticblack grey RAL 7021100035677,51035100030x2607 on request
K1849.300150031stainless steel-groundthermoplasticblack grey RAL 702115035677,5185100030x2607 on request
K1849.300180031stainless steel-groundthermoplasticblack grey RAL 702118035677,5215100030x2607 on request
K1849.300200031stainless steel-groundthermoplasticblack grey RAL 702120035677,5235100030x2607 on request
K1849.300250031stainless steel-groundthermoplasticblack grey RAL 702125035677,5285100030x2607 on request
K1849.300300031stainless steel-groundthermoplasticblack grey RAL 702130035677,5335100030x2607 on request
K1849.300350031stainless steel-groundthermoplasticblack grey RAL 702135035677,5385100030x2607 on request
K1849.300400031stainless steel-groundthermoplasticblack grey RAL 702140035677,5435100030x2607 on request
K1849.300500031stainless steel-groundthermoplasticblack grey RAL 702150035677,5535100030x2607 on request
K1849.300600031stainless steel-groundthermoplasticblack grey RAL 702160035677,5635100030x2607 on request
K1849.300700031stainless steel-groundthermoplasticblack grey RAL 702170035677,5735100030x2607 on request
K1849.300800031stainless steel-groundthermoplasticblack grey RAL 702180035677,5835100030x2607 on request
K1849.300900031stainless steel-groundthermoplasticblack grey RAL 702190035677,5935100030x2607 on request
K1849.301000031stainless steel-groundthermoplasticblack grey RAL 7021100035677,51035100030x2607 on request
K1849.300150012aluminiumnaturalanodisedthermoplasticorange RAL 200415035677,5185100030x2607 on request
K1849.300180012aluminiumnaturalanodisedthermoplasticorange RAL 200418035677,5215100030x2607 on request
K1849.300200012aluminiumnaturalanodisedthermoplasticorange RAL 200420035677,5235100030x2607 on request
K1849.300250012aluminiumnaturalanodisedthermoplasticorange RAL 200425035677,5285100030x2607 on request
K1849.300300012aluminiumnaturalanodisedthermoplasticorange RAL 200430035677,5335100030x2607 on request
K1849.300350012aluminiumnaturalanodisedthermoplasticorange RAL 200435035677,5385100030x2607 on request
K1849.300400012aluminiumnaturalanodisedthermoplasticorange RAL 200440035677,5435100030x2607 on request
K1849.300500012aluminiumnaturalanodisedthermoplasticorange RAL 200450035677,5535100030x2607 on request
K1849.300600012aluminiumnaturalanodisedthermoplasticorange RAL 200460035677,5635100030x2607 on request
K1849.300700012aluminiumnaturalanodisedthermoplasticorange RAL 200470035677,5735100030x2607 on request
K1849.300800012aluminiumnaturalanodisedthermoplasticorange RAL 200480035677,5835100030x2607 on request
K1849.300900012aluminiumnaturalanodisedthermoplasticorange RAL 200490035677,5935100030x2607 on request
K1849.301000012aluminiumnaturalanodisedthermoplasticorange RAL 2004100035677,51035100030x2607 on request
K1849.300150022aluminiumblackanodisedthermoplasticorange RAL 200415035677,5185100030x2607 on request
K1849.300180022aluminiumblackanodisedthermoplasticorange RAL 200418035677,5215100030x2607 on request
K1849.300200022aluminiumblackanodisedthermoplasticorange RAL 200420035677,5235100030x2607 on request
K1849.300250022aluminiumblackanodisedthermoplasticorange RAL 200425035677,5285100030x2607 on request
K1849.300300022aluminiumblackanodisedthermoplasticorange RAL 200430035677,5335100030x2607 on request
K1849.300350022aluminiumblackanodisedthermoplasticorange RAL 200435035677,5385100030x2607 on request
K1849.300400022aluminiumblackanodisedthermoplasticorange RAL 200440035677,5435100030x2607 on request
K1849.300500022aluminiumblackanodisedthermoplasticorange RAL 200450035677,5535100030x2607 on request
K1849.300600022aluminiumblackanodisedthermoplasticorange RAL 200460035677,5635100030x2607 on request
K1849.300700022aluminiumblackanodisedthermoplasticorange RAL 200470035677,5735100030x2607 on request
K1849.300800022aluminiumblackanodisedthermoplasticorange RAL 200480035677,5835100030x2607 on request
K1849.300900022aluminiumblackanodisedthermoplasticorange RAL 200490035677,5935100030x2607 on request
K1849.301000022aluminiumblackanodisedthermoplasticorange RAL 2004100035677,51035100030x2607 on request
K1849.300150032stainless steel-groundthermoplasticorange RAL 200415035677,5185100030x2607 on request
K1849.300180032stainless steel-groundthermoplasticorange RAL 200418035677,5215100030x2607 on request
K1849.300200032stainless steel-groundthermoplasticorange RAL 200420035677,5235100030x2607 on request
K1849.300250032stainless steel-groundthermoplasticorange RAL 200425035677,5285100030x2607 on request
K1849.300300032stainless steel-groundthermoplasticorange RAL 200430035677,5335100030x2607 on request
K1849.300350032stainless steel-groundthermoplasticorange RAL 200435035677,5385100030x2607 on request
K1849.300400032stainless steel-groundthermoplasticorange RAL 200440035677,5435100030x2607 on request
K1849.300500032stainless steel-groundthermoplasticorange RAL 200450035677,5535100030x2607 on request
K1849.300600032stainless steel-groundthermoplasticorange RAL 200460035677,5635100030x2607 on request
K1849.300700032stainless steel-groundthermoplasticorange RAL 200470035677,5735100030x2607 on request
K1849.300800032stainless steel-groundthermoplasticorange RAL 200480035677,5835100030x2607 on request
K1849.300900032stainless steel-groundthermoplasticorange RAL 200490035677,5935100030x2607 on request
K1849.301000032stainless steel-groundthermoplasticorange RAL 2004100035677,51035100030x2607 on request
K1849.3001500116aluminiumnaturalanodisedthermoplasticcolza yellow RAL 102115035677,5185100030x2607 on request
K1849.3001800116aluminiumnaturalanodisedthermoplasticcolza yellow RAL 102118035677,5215100030x2607 on request
K1849.3002000116aluminiumnaturalanodisedthermoplasticcolza yellow RAL 102120035677,5235100030x2607 on request
K1849.3002500116aluminiumnaturalanodisedthermoplasticcolza yellow RAL 102125035677,5285100030x2607 on request
K1849.3003000116aluminiumnaturalanodisedthermoplasticcolza yellow RAL 102130035677,5335100030x2607 on request
K1849.3003500116aluminiumnaturalanodisedthermoplasticcolza yellow RAL 102135035677,5385100030x2607 on request
K1849.3004000116aluminiumnaturalanodisedthermoplasticcolza yellow RAL 102140035677,5435100030x2607 on request
K1849.3005000116aluminiumnaturalanodisedthermoplasticcolza yellow RAL 102150035677,5535100030x2607 on request
K1849.3006000116aluminiumnaturalanodisedthermoplasticcolza yellow RAL 102160035677,5635100030x2607 on request
K1849.3007000116aluminiumnaturalanodisedthermoplasticcolza yellow RAL 102170035677,5735100030x2607 on request
K1849.3008000116aluminiumnaturalanodisedthermoplasticcolza yellow RAL 102180035677,5835100030x2607 on request
K1849.3009000116aluminiumnaturalanodisedthermoplasticcolza yellow RAL 102190035677,5935100030x2607 on request
K1849.3010000116aluminiumnaturalanodisedthermoplasticcolza yellow RAL 1021100035677,51035100030x2607 on request
K1849.3001500216aluminiumblackanodisedthermoplasticcolza yellow RAL 102115035677,5185100030x2607 on request
K1849.3001800216aluminiumblackanodisedthermoplasticcolza yellow RAL 102118035677,5215100030x2607 on request
K1849.3002000216aluminiumblackanodisedthermoplasticcolza yellow RAL 102120035677,5235100030x2607 on request
K1849.3002500216aluminiumblackanodisedthermoplasticcolza yellow RAL 102125035677,5285100030x2607 on request
K1849.3003000216aluminiumblackanodisedthermoplasticcolza yellow RAL 102130035677,5335100030x2607 on request
K1849.3003500216aluminiumblackanodisedthermoplasticcolza yellow RAL 102135035677,5385100030x2607 on request
K1849.3004000216aluminiumblackanodisedthermoplasticcolza yellow RAL 102140035677,5435100030x2607 on request
K1849.3005000216aluminiumblackanodisedthermoplasticcolza yellow RAL 102150035677,5535100030x2607 on request
K1849.3006000216aluminiumblackanodisedthermoplasticcolza yellow RAL 102160035677,5635100030x2607 on request
K1849.3007000216aluminiumblackanodisedthermoplasticcolza yellow RAL 102170035677,5735100030x2607 on request
K1849.3008000216aluminiumblackanodisedthermoplasticcolza yellow RAL 102180035677,5835100030x2607 on request
K1849.3009000216aluminiumblackanodisedthermoplasticcolza yellow RAL 102190035677,5935100030x2607 on request
K1849.3010000216aluminiumblackanodisedthermoplasticcolza yellow RAL 1021100035677,51035100030x2607 on request
K1849.3001500316stainless steel-groundthermoplasticcolza yellow RAL 102115035677,5185100030x2607 on request
K1849.3001800316stainless steel-groundthermoplasticcolza yellow RAL 102118035677,5215100030x2607 on request
K1849.3002000316stainless steel-groundthermoplasticcolza yellow RAL 102120035677,5235100030x2607 on request
K1849.3002500316stainless steel-groundthermoplasticcolza yellow RAL 102125035677,5285100030x2607 on request
K1849.3003000316stainless steel-groundthermoplasticcolza yellow RAL 102130035677,5335100030x2607 on request
K1849.3003500316stainless steel-groundthermoplasticcolza yellow RAL 102135035677,5385100030x2607 on request
K1849.3004000316stainless steel-groundthermoplasticcolza yellow RAL 102140035677,5435100030x2607 on request
K1849.3005000316stainless steel-groundthermoplasticcolza yellow RAL 102150035677,5535100030x2607 on request
K1849.3006000316stainless steel-groundthermoplasticcolza yellow RAL 102160035677,5635100030x2607 on request
K1849.3007000316stainless steel-groundthermoplasticcolza yellow RAL 102170035677,5735100030x2607 on request
K1849.3008000316stainless steel-groundthermoplasticcolza yellow RAL 102180035677,5835100030x2607 on request
K1849.3009000316stainless steel-groundthermoplasticcolza yellow RAL 102190035677,5935100030x2607 on request
K1849.3010000316stainless steel-groundthermoplasticcolza yellow RAL 1021100035677,51035100030x2607 on request
K1849.3001500186aluminiumnaturalanodisedthermoplasticsignal green RAL 603215035677,5185100030x2607 on request
K1849.3001800186aluminiumnaturalanodisedthermoplasticsignal green RAL 603218035677,5215100030x2607 on request
K1849.3002000186aluminiumnaturalanodisedthermoplasticsignal green RAL 603220035677,5235100030x2607 on request
K1849.3002500186aluminiumnaturalanodisedthermoplasticsignal green RAL 603225035677,5285100030x2607 on request
K1849.3003000186aluminiumnaturalanodisedthermoplasticsignal green RAL 603230035677,5335100030x2607 on request
K1849.3003500186aluminiumnaturalanodisedthermoplasticsignal green RAL 603235035677,5385100030x2607 on request
K1849.3004000186aluminiumnaturalanodisedthermoplasticsignal green RAL 603240035677,5435100030x2607 on request
K1849.3005000186aluminiumnaturalanodisedthermoplasticsignal green RAL 603250035677,5535100030x2607 on request
K1849.3006000186aluminiumnaturalanodisedthermoplasticsignal green RAL 603260035677,5635100030x2607 on request
K1849.3007000186aluminiumnaturalanodisedthermoplasticsignal green RAL 603270035677,5735100030x2607 on request
K1849.3008000186aluminiumnaturalanodisedthermoplasticsignal green RAL 603280035677,5835100030x2607 on request
K1849.3009000186aluminiumnaturalanodisedthermoplasticsignal green RAL 603290035677,5935100030x2607 on request
K1849.3010000186aluminiumnaturalanodisedthermoplasticsignal green RAL 6032100035677,51035100030x2607 on request
K1849.3001500286aluminiumblackanodisedthermoplasticsignal green RAL 603215035677,5185100030x2607 on request
K1849.3001800286aluminiumblackanodisedthermoplasticsignal green RAL 603218035677,5215100030x2607 on request
K1849.3002000286aluminiumblackanodisedthermoplasticsignal green RAL 603220035677,5235100030x2607 on request
K1849.3002500286aluminiumblackanodisedthermoplasticsignal green RAL 603225035677,5285100030x2607 on request
K1849.3003000286aluminiumblackanodisedthermoplasticsignal green RAL 603230035677,5335100030x2607 on request
K1849.3003500286aluminiumblackanodisedthermoplasticsignal green RAL 603235035677,5385100030x2607 on request
K1849.3004000286aluminiumblackanodisedthermoplasticsignal green RAL 603240035677,5435100030x2607 on request
K1849.3005000286aluminiumblackanodisedthermoplasticsignal green RAL 603250035677,5535100030x2607 on request
K1849.3006000286aluminiumblackanodisedthermoplasticsignal green RAL 603260035677,5635100030x2607 on request
K1849.3007000286aluminiumblackanodisedthermoplasticsignal green RAL 603270035677,5735100030x2607 on request
K1849.3008000286aluminiumblackanodisedthermoplasticsignal green RAL 603280035677,5835100030x2607 on request
K1849.3009000286aluminiumblackanodisedthermoplasticsignal green RAL 603290035677,5935100030x2607 on request
K1849.3010000286aluminiumblackanodisedthermoplasticsignal green RAL 6032100035677,51035100030x2607 on request
K1849.3001500386stainless steel-groundthermoplasticsignal green RAL 603215035677,5185100030x2607 on request
K1849.3001800386stainless steel-groundthermoplasticsignal green RAL 603218035677,5215100030x2607 on request
K1849.3002000386stainless steel-groundthermoplasticsignal green RAL 603220035677,5235100030x2607 on request
K1849.3002500386stainless steel-groundthermoplasticsignal green RAL 603225035677,5285100030x2607 on request
K1849.3003000386stainless steel-groundthermoplasticsignal green RAL 603230035677,5335100030x2607 on request
K1849.3003500386stainless steel-groundthermoplasticsignal green RAL 603235035677,5385100030x2607 on request
K1849.3004000386stainless steel-groundthermoplasticsignal green RAL 603240035677,5435100030x2607 on request
K1849.3005000386stainless steel-groundthermoplasticsignal green RAL 603250035677,5535100030x2607 on request
K1849.3006000386stainless steel-groundthermoplasticsignal green RAL 603260035677,5635100030x2607 on request
K1849.3007000386stainless steel-groundthermoplasticsignal green RAL 603270035677,5735100030x2607 on request
K1849.3008000386stainless steel-groundthermoplasticsignal green RAL 603280035677,5835100030x2607 on request
K1849.3009000386stainless steel-groundthermoplasticsignal green RAL 603290035677,5935100030x2607 on request
K1849.3010000386stainless steel-groundthermoplasticsignal green RAL 6032100035677,51035100030x2607 on request
K1849.3001500187aluminiumnaturalanodisedthermoplastictraffic blue RAL 501715035677,5185100030x2607 on request
K1849.3001800187aluminiumnaturalanodisedthermoplastictraffic blue RAL 501718035677,5215100030x2607 on request
K1849.3002000187aluminiumnaturalanodisedthermoplastictraffic blue RAL 501720035677,5235100030x2607 on request
K1849.3002500187aluminiumnaturalanodisedthermoplastictraffic blue RAL 501725035677,5285100030x2607 on request
K1849.3003000187aluminiumnaturalanodisedthermoplastictraffic blue RAL 501730035677,5335100030x2607 on request
K1849.3003500187aluminiumnaturalanodisedthermoplastictraffic blue RAL 501735035677,5385100030x2607 on request
K1849.3004000187aluminiumnaturalanodisedthermoplastictraffic blue RAL 501740035677,5435100030x2607 on request
K1849.3005000187aluminiumnaturalanodisedthermoplastictraffic blue RAL 501750035677,5535100030x2607 on request
K1849.3006000187aluminiumnaturalanodisedthermoplastictraffic blue RAL 501760035677,5635100030x2607 on request
K1849.3007000187aluminiumnaturalanodisedthermoplastictraffic blue RAL 501770035677,5735100030x2607 on request
K1849.3008000187aluminiumnaturalanodisedthermoplastictraffic blue RAL 501780035677,5835100030x2607 on request
K1849.3009000187aluminiumnaturalanodisedthermoplastictraffic blue RAL 501790035677,5935100030x2607 on request
K1849.3010000187aluminiumnaturalanodisedthermoplastictraffic blue RAL 5017100035677,51035100030x2607 on request
K1849.3001500287aluminiumblackanodisedthermoplastictraffic blue RAL 501715035677,5185100030x2607 on request
K1849.3001800287aluminiumblackanodisedthermoplastictraffic blue RAL 501718035677,5215100030x2607 on request
K1849.3002000287aluminiumblackanodisedthermoplastictraffic blue RAL 501720035677,5235100030x2607 on request
K1849.3002500287aluminiumblackanodisedthermoplastictraffic blue RAL 501725035677,5285100030x2607 on request
K1849.3003000287aluminiumblackanodisedthermoplastictraffic blue RAL 501730035677,5335100030x2607 on request
K1849.3003500287aluminiumblackanodisedthermoplastictraffic blue RAL 501735035677,5385100030x2607 on request
K1849.3004000287aluminiumblackanodisedthermoplastictraffic blue RAL 501740035677,5435100030x2607 on request
K1849.3005000287aluminiumblackanodisedthermoplastictraffic blue RAL 501750035677,5535100030x2607 on request
K1849.3006000287aluminiumblackanodisedthermoplastictraffic blue RAL 501760035677,5635100030x2607 on request
K1849.3007000287aluminiumblackanodisedthermoplastictraffic blue RAL 501770035677,5735100030x2607 on request
K1849.3008000287aluminiumblackanodisedthermoplastictraffic blue RAL 501780035677,5835100030x2607 on request
K1849.3009000287aluminiumblackanodisedthermoplastictraffic blue RAL 501790035677,5935100030x2607 on request
K1849.3010000287aluminiumblackanodisedthermoplastictraffic blue RAL 5017100035677,51035100030x2607 on request
K1849.3001500387stainless steel-groundthermoplastictraffic blue RAL 501715035677,5185100030x2607 on request
K1849.3001800387stainless steel-groundthermoplastictraffic blue RAL 501718035677,5215100030x2607 on request
K1849.3002000387stainless steel-groundthermoplastictraffic blue RAL 501720035677,5235100030x2607 on request
K1849.3002500387stainless steel-groundthermoplastictraffic blue RAL 501725035677,5285100030x2607 on request
K1849.3003000387stainless steel-groundthermoplastictraffic blue RAL 501730035677,5335100030x2607 on request
K1849.3003500387stainless steel-groundthermoplastictraffic blue RAL 501735035677,5385100030x2607 on request
K1849.3004000387stainless steel-groundthermoplastictraffic blue RAL 501740035677,5435100030x2607 on request
K1849.3005000387stainless steel-groundthermoplastictraffic blue RAL 501750035677,5535100030x2607 on request
K1849.3006000387stainless steel-groundthermoplastictraffic blue RAL 501760035677,5635100030x2607 on request
K1849.3007000387stainless steel-groundthermoplastictraffic blue RAL 501770035677,5735100030x2607 on request
K1849.3008000387stainless steel-groundthermoplastictraffic blue RAL 501780035677,5835100030x2607 on request
K1849.3009000387stainless steel-groundthermoplastictraffic blue RAL 501790035677,5935100030x2607 on request
K1849.3010000387stainless steel-groundthermoplastictraffic blue RAL 5017100035677,51035100030x2607 on request
K1849.3001500184aluminiumnaturalanodisedthermoplastictraffic red RAL 302015035677,5185100030x2607 on request
K1849.3001800184aluminiumnaturalanodisedthermoplastictraffic red RAL 302018035677,5215100030x2607 on request
K1849.3002000184aluminiumnaturalanodisedthermoplastictraffic red RAL 302020035677,5235100030x2607 on request
K1849.3002500184aluminiumnaturalanodisedthermoplastictraffic red RAL 302025035677,5285100030x2607 on request
K1849.3003000184aluminiumnaturalanodisedthermoplastictraffic red RAL 302030035677,5335100030x2607 on request
K1849.3003500184aluminiumnaturalanodisedthermoplastictraffic red RAL 302035035677,5385100030x2607 on request
K1849.3004000184aluminiumnaturalanodisedthermoplastictraffic red RAL 302040035677,5435100030x2607 on request
K1849.3005000184aluminiumnaturalanodisedthermoplastictraffic red RAL 302050035677,5535100030x2607 on request
K1849.3006000184aluminiumnaturalanodisedthermoplastictraffic red RAL 302060035677,5635100030x2607 on request
K1849.3007000184aluminiumnaturalanodisedthermoplastictraffic red RAL 302070035677,5735100030x2607 on request
K1849.3008000184aluminiumnaturalanodisedthermoplastictraffic red RAL 302080035677,5835100030x2607 on request
K1849.3009000184aluminiumnaturalanodisedthermoplastictraffic red RAL 302090035677,5935100030x2607 on request
K1849.3010000184aluminiumnaturalanodisedthermoplastictraffic red RAL 3020100035677,51035100030x2607 on request
K1849.3001500284aluminiumblackanodisedthermoplastictraffic red RAL 302015035677,5185100030x2607 on request
K1849.3001800284aluminiumblackanodisedthermoplastictraffic red RAL 302018035677,5215100030x2607 on request
K1849.3002000284aluminiumblackanodisedthermoplastictraffic red RAL 302020035677,5235100030x2607 on request
K1849.3002500284aluminiumblackanodisedthermoplastictraffic red RAL 302025035677,5285100030x2607 on request
K1849.3003000284aluminiumblackanodisedthermoplastictraffic red RAL 302030035677,5335100030x2607 on request
K1849.3003500284aluminiumblackanodisedthermoplastictraffic red RAL 302035035677,5385100030x2607 on request
K1849.3004000284aluminiumblackanodisedthermoplastictraffic red RAL 302040035677,5435100030x2607 on request
K1849.3005000284aluminiumblackanodisedthermoplastictraffic red RAL 302050035677,5535100030x2607 on request
K1849.3006000284aluminiumblackanodisedthermoplastictraffic red RAL 302060035677,5635100030x2607 on request
K1849.3007000284aluminiumblackanodisedthermoplastictraffic red RAL 302070035677,5735100030x2607 on request
K1849.3008000284aluminiumblackanodisedthermoplastictraffic red RAL 302080035677,5835100030x2607 on request
K1849.3009000284aluminiumblackanodisedthermoplastictraffic red RAL 302090035677,5935100030x2607 on request
K1849.3010000284aluminiumblackanodisedthermoplastictraffic red RAL 3020100035677,51035100030x2607 on request
K1849.3001500384stainless steel-groundthermoplasticred RAL 302015035677,5185100030x2607 on request
K1849.3001800384stainless steel-groundthermoplasticred RAL 302018035677,5215100030x2607 on request
K1849.3002000384stainless steel-groundthermoplasticred RAL 302020035677,5235100030x2607 on request
K1849.3002500384stainless steel-groundthermoplasticred RAL 302025035677,5285100030x2607 on request
K1849.3003000384stainless steel-groundthermoplasticred RAL 302030035677,5335100030x2607 on request
K1849.3003500384stainless steel-groundthermoplasticred RAL 302035035677,5385100030x2607 on request
K1849.3004000384stainless steel-groundthermoplasticred RAL 302040035677,5435100030x2607 on request
K1849.3005000384stainless steel-groundthermoplasticred RAL 302050035677,5535100030x2607 on request
K1849.3006000384stainless steel-groundthermoplasticred RAL 302060035677,5635100030x2607 on request
K1849.3007000384stainless steel-groundthermoplasticred RAL 302070035677,5735100030x2607 on request
K1849.3008000384stainless steel-groundthermoplasticred RAL 302080035677,5835100030x2607 on request
K1849.3009000384stainless steel-groundthermoplasticred RAL 302090035677,5935100030x2607 on request
K1849.3010000384stainless steel-groundthermoplasticred RAL 3020100035677,51035100030x2607 on request
K1849.3001500188aluminiumnaturalanodisedthermoplasticlight grey RAL 703515035677,5185100030x2607 on request
K1849.3001800188aluminiumnaturalanodisedthermoplasticlight grey RAL 703518035677,5215100030x2607 on request
K1849.3002000188aluminiumnaturalanodisedthermoplasticlight grey RAL 703520035677,5235100030x2607 on request
K1849.3002500188aluminiumnaturalanodisedthermoplasticlight grey RAL 703525035677,5285100030x2607 on request
K1849.3003000188aluminiumnaturalanodisedthermoplasticlight grey RAL 703530035677,5335100030x2607 on request
K1849.3003500188aluminiumnaturalanodisedthermoplasticlight grey RAL 703535035677,5385100030x2607 on request
K1849.3004000188aluminiumnaturalanodisedthermoplasticlight grey RAL 703540035677,5435100030x2607 on request
K1849.3005000188aluminiumnaturalanodisedthermoplasticlight grey RAL 703550035677,5535100030x2607 on request
K1849.3006000188aluminiumnaturalanodisedthermoplasticlight grey RAL 703560035677,5635100030x2607 on request
K1849.3007000188aluminiumnaturalanodisedthermoplasticlight grey RAL 703570035677,5735100030x2607 on request
K1849.3008000188aluminiumnaturalanodisedthermoplasticlight grey RAL 703580035677,5835100030x2607 on request
K1849.3009000188aluminiumnaturalanodisedthermoplasticlight grey RAL 703590035677,5935100030x2607 on request
K1849.3010000188aluminiumnaturalanodisedthermoplasticlight grey RAL 7035100035677,51035100030x2607 on request
K1849.3001500288aluminiumblackanodisedthermoplasticlight grey RAL 703515035677,5185100030x2607 on request
K1849.3001800288aluminiumblackanodisedthermoplasticlight grey RAL 703518035677,5215100030x2607 on request
K1849.3002000288aluminiumblackanodisedthermoplasticlight grey RAL 703520035677,5235100030x2607 on request
K1849.3002500288aluminiumblackanodisedthermoplasticlight grey RAL 703525035677,5285100030x2607 on request
K1849.3003000288aluminiumblackanodisedthermoplasticlight grey RAL 703530035677,5335100030x2607 on request
K1849.3003500288aluminiumblackanodisedthermoplasticlight grey RAL 703535035677,5385100030x2607 on request
K1849.3004000288aluminiumblackanodisedthermoplasticlight grey RAL 703540035677,5435100030x2607 on request
K1849.3005000288aluminiumblackanodisedthermoplasticlight grey RAL 703550035677,5535100030x2607 on request
K1849.3006000288aluminiumblackanodisedthermoplasticlight grey RAL 703560035677,5635100030x2607 on request
K1849.3007000288aluminiumblackanodisedthermoplasticlight grey RAL 703570035677,5735100030x2607 on request
K1849.3008000288aluminiumblackanodisedthermoplasticlight grey RAL 703580035677,5835100030x2607 on request
K1849.3009000288aluminiumblackanodisedthermoplasticlight grey RAL 703590035677,5935100030x2607 on request
K1849.3010000288aluminiumblackanodisedthermoplasticlight grey RAL 7035100035677,51035100030x2607 on request
K1849.3001500388stainless steel-groundthermoplasticlight grey RAL 703515035677,5185100030x2607 on request
K1849.3001800388stainless steel-groundthermoplasticlight grey RAL 703518035677,5215100030x2607 on request
K1849.3002000388stainless steel-groundthermoplasticlight grey RAL 703520035677,5235100030x2607 on request
K1849.3002500388stainless steel-groundthermoplasticlight grey RAL 703525035677,5285100030x2607 on request
K1849.3003000388stainless steel-groundthermoplasticlight grey RAL 703530035677,5335100030x2607 on request
K1849.3003500388stainless steel-groundthermoplasticlight grey RAL 703535035677,5385100030x2607 on request
K1849.3004000388stainless steel-groundthermoplasticlight grey RAL 703540035677,5435100030x2607 on request
K1849.3005000388stainless steel-groundthermoplasticlight grey RAL 703550035677,5535100030x2607 on request
K1849.3006000388stainless steel-groundthermoplasticlight grey RAL 703560035677,5635100030x2607 on request
K1849.3007000388stainless steel-groundthermoplasticlight grey RAL 703570035677,5735100030x2607 on request
K1849.3008000388stainless steel-groundthermoplasticlight grey RAL 703580035677,5835100030x2607 on request
K1849.3009000388stainless steel-groundthermoplasticlight grey RAL 703590035677,5935100030x2607 on request
K1849.3010000388stainless steel-groundthermoplasticlight grey RAL 7035100035677,51035100030x2607 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33