Product groups
Spring plungers with slot and thrust pin, stainless steel
K0314

Spring plungers with slot and thrust pin, stainless steel

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310.

Version:Bright.
Thrust pin hardened.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0314 Spring plungers with slot and thrust pin, stainless steel 149 kB

Drawings (total overview)

Spring plungers with slot and thrust pin, stainless steel

Item selection/filter

Order No.Spring
strength
Main
material
DD1HLNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0314.04standardstainless steelM41,81,590,6620on request
K0314.05standardstainless steelM52,42120,8620on request
K0314.06standardstainless steelM62,72141720on request
K0314.08standardstainless steelM842161,21530on request
K0314.10standardstainless steelM104,52,5191,62035on request
K0314.12standardstainless steelM1263,52223055on request
K0314.16standardstainless steelM168,54,5242,545100on request
K0314.20standardstainless steelM20106,5302,560120on request
K0314.104lightstainless steelM41,81,590,6310on request
K0314.105lightstainless steelM52,42120,8310on request
K0314.106lightstainless steelM62,72141410on request
K0314.108lightstainless steelM842161,2715on request
K0314.110lightstainless steelM104,52,5191,6916on request
K0314.112lightstainless steelM1263,52221426on request
K0314.116lightstainless steelM168,54,5242,52250on request
K0314.120lightstainless steelM20106,5302,53060on request
K0314.205intensifiedstainless steelM52,42120,8925on request
K0314.206intensifiedstainless steelM62,721411125on request
K0314.208intensifiedstainless steelM842161,22243on request
K0314.210intensifiedstainless steelM104,52,5191,62054on request
K0314.212intensifiedstainless steelM1263,52223694on request
K0314.216intensifiedstainless steelM168,54,5242,560110on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33