Product groups
Spring plungers with hexagon socket and thrust pin, stainless steel
K0319

Spring plungers with hexagon socket and thrust pin, stainless...

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310.

Version:Bright.
Thrust pin hardened.
Drawing reference:
1) grub screw glued in
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0319 Spring plungers with hexagon socket and thrust pin, stainless steel 286 kB

Drawings (total overview)

Spring plungers with hexagon socket and thrust pin, stainless steel
Spring plungers with hexagon socket and thrust pin, stainless steel

Item selection/filter

Order No.Spring
strength
DD1HLT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
Assembly key
CADAcc.PriceOrder
K0319.030.05M311,51010,40,70,42,5K0317.903 on request
K0319.040.05M41,51,5150,60,61,3516K0317.904  on request
K0319.050.05M52,42,3180,80,81,5517K0317.905  on request
K0319.060.05M62,72,520112617K0317.906  on request
K0319.080.05M83,53221,41,22,5729K0317.908  on request
K0319.100.05M1043221,41,63831K0317.910  on request
K0319.120.05M1264282241047K0317.912  on request
K0319.160.05M167,55322,52,553885K0317.916  on request
K0319.205hollow shank taperM52,42,3180,80,81,5926K0317.905 on request
K0319.206hollow shank taperM62,72,5201121135K0317.906 on request
K0319.208hollow shank taperM83,53221,41,22,51548K0317.908 on request
K0319.210hollow shank taperM1043221,41,631558K0317.910 on request
K0319.212hollow shank taperM1264282241974K0317.912 on request