Product groups
Cam-action indexing plungers, stainless steel, Form E, without grip cap
K1671_E

Cam-action indexing plungers, stainless steel, Form E, without...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:Grip 1.4308.
Sleeve 1.4301.
Indexing pin 1.4305.
Spring 1.4310.
Version:Sleeve and grip bright.
Indexing pin ground and left bright.
Spring bright.
Note:If the cam-action indexing plunger is to be welded on, the sleeve should be tack welded so that the spring is not thermally damaged from the high temperatures.Advantages:Turning the grip through 180° retracts the pin.
Smooth sleeve, Connecting option via adapter sleeve
On request:Special versions.
Accessory:Positioning bushes K1290, K1839, K1840.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1671_E Cam-action indexing plungers, stainless steel, Form E, without grip cap 154 kB

Drawings

Cam-action indexing plungers, stainless steel, Form E, without grip cap

Item selection/filter

Order No.FormDD1LL1BB1HFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1671.1080410E41039,526,310,94,961814 on request
K1671.1080510E51039,526,310,94,961,3814 on request
K1671.1080610E61039,526,310,94,961,8814 on request
K1671.1080512E51248,431,112,95,781,3814 on request
K1671.1080612E61248,431,112,95,781,8814 on request
K1671.1080812E81248,431,112,95,782,3814 on request
K1671.1080616E61662,341,516,67101,81535 on request
K1671.1080816E81662,341,516,67102,31535 on request
K1671.1081016E101662,841,516,67102,81535 on request
K1671.1080820E82072,351,320,58,5122,32060 on request
K1671.1081020E102072,351,320,58,5122,82060 on request
K1671.1081220E122072,351,320,58,51232060 on request