Product groups
Cam-action indexing plungers, stainless steel with square sleeve, Form G, without grip cap
K2223_G

Cam-action indexing plungers, stainless steel with square...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented.
Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position.
The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material:Grip 1.4308.
Sleeve 1.4301.
Indexing pin 1.4305.
Spring 1.4310.
Version:Sleeve and grip bright.
Indexing pin ground and left bright.
Spring bright.
Note:The square sleeve makes these plungers suitable for welding. To prevent overheating the spring, positioning with spot welding is recommended.Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Square sleeve for welding.
On request:Special versions.
Accessory:Positioning bushes K1290, K1839, K1840.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2223_G Cam-action indexing plungers, stainless steel with square sleeve, Form G, without grip cap 173 kB

Drawings

Cam-action indexing plungers, stainless steel with square sleeve, Form G, without grip cap

Item selection/filter

Order No.FormDD1LL1BB1HFx30°SWSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2223.1100410G41038,525936112814 on request
K2223.1100510G51038,5259361,312814 on request
K2223.1100610G61038,5259361,812814 on request
K2223.1100512G51247,43010,83,681,316814 on request
K2223.1100612G61247,43010,83,681,816814 on request
K2223.1100812G81247,43010,83,682,316814 on request
K2223.1100616G61661,24014,44,8101,8201535 on request
K2223.1100816G81661,24014,44,8102,3201535 on request
K2223.1101016G101661,24014,44,8102,8201535 on request
K2223.1100820G8207150186122,3242060 on request
K2223.1101020G10207150186122,8242060 on request
K2223.1101220G12207150186123242060 on request