Product groups
Cam-action indexing plunger, steel
with hexagon, Form C
K1679_C

Cam-action indexing plunger, steel with hexagon, Form C

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented.
Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position.
The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material:Grip 1.0503.
Threaded sleeve and indexing pin steel.
Spring 1.4310.
Grip cap thermoplastic PA.
Version:Threaded sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
- black grey RAL 7021.
- pure orange RAL 2004.
- colza yellow RAL 1021.
- traffic red RAL 3020.
- signal green RAL 6032.
- traffic blue RAL 5017.
- light grey RAL 7035.
Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
On request:Special versions.
Accessory:Mounting bracket K0638.
Positioning bushes K1290, K1839, K1840.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1679_C Cam-action indexing plunger, steel with hexagon, Form C 216 kB

Drawings

Cam-action indexing plunger, steel
with hexagon, Form C

Item selection/filter

Order No.FormComponent
colour
DD1D2LL1L3BB1HFx30°SW1Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1679.060410Cblack grey RAL 70214M101039,526,31510,94,96110814 on request
K1679.060510Cblack grey RAL 70215M101039,526,31510,94,961,310814 on request
K1679.060610Cblack grey RAL 70216M101039,526,31510,94,961,810814 on request
K1679.0604101Cblack grey RAL 70214M10x11039,526,31510,94,96110814 on request
K1679.0605101Cblack grey RAL 70215M10x11039,526,31510,94,961,310814 on request
K1679.0606101Cblack grey RAL 70216M10x11039,526,31510,94,961,810814 on request
K1679.060512Cblack grey RAL 70215M121248,431,11912,95,781,312815 on request
K1679.060612Cblack grey RAL 70216M121248,431,11912,95,781,812815 on request
K1679.060812Cblack grey RAL 70218M121248,431,11912,95,782,312815 on request
K1679.0605121Cblack grey RAL 70215M12x1,51248,431,11912,95,781,312815 on request
K1679.0606121Cblack grey RAL 70216M12x1,51248,431,11912,95,781,812815 on request
K1679.0608121Cblack grey RAL 70218M12x1,51248,431,11912,95,782,312815 on request
K1679.060616Cblack grey RAL 70216M161662,341,52616,67101,8161535 on request
K1679.060816Cblack grey RAL 70218M161662,341,52616,67102,3161535 on request
K1679.061016Cblack grey RAL 702110M161662,341,52616,67102,8161535 on request
K1679.0606161Cblack grey RAL 70216M16x1,51662,341,52616,67101,8161535 on request
K1679.0608161Cblack grey RAL 70218M16x1,51662,341,52616,67102,3161535 on request
K1679.0610161Cblack grey RAL 702110M16x1,51662,341,52616,67102,8161535 on request
K1679.060820Cblack grey RAL 70218M202072,351,33020,58,5122,3202060 on request
K1679.061020Cblack grey RAL 702110M202072,351,33020,58,5122,8202060 on request
K1679.061220Cblack grey RAL 702112M202072,351,33020,58,5123202060 on request
K1679.0608201Cblack grey RAL 70218M20x1,52072,351,33020,58,5122,3202060 on request
K1679.0610201Cblack grey RAL 702110M20x1,52072,351,33020,58,5122,8202060 on request
K1679.0612201Cblack grey RAL 702112M20x1,52072,351,33020,58,5123202060 on request
K1679.0604102Corange RAL 20044M101039,526,31510,94,96110814 on request
K1679.0605102Corange RAL 20045M101039,526,31510,94,961,310814 on request
K1679.0606102Corange RAL 20046M101039,526,31510,94,961,810814 on request
K1679.06041012Corange RAL 20044M10x11039,526,31510,94,96110814 on request
K1679.06051012Corange RAL 20045M10x11039,526,31510,94,961,310814 on request
K1679.06061012Corange RAL 20046M10x11039,526,31510,94,961,810814 on request
K1679.0605122Corange RAL 20045M121248,431,11912,95,781,312815 on request
K1679.0606122Corange RAL 20046M121248,431,11912,95,781,812815 on request
K1679.0608122Corange RAL 20048M121248,431,11912,95,782,312815 on request
K1679.06051212Corange RAL 20045M12x1,51248,431,11912,95,781,312815 on request
K1679.06061212Corange RAL 20046M12x1,51248,431,11912,95,781,812815 on request
K1679.06081212Corange RAL 20048M12x1,51248,431,11912,95,782,312815 on request
K1679.0606162Corange RAL 20046M161662,341,52616,67101,8161535 on request
K1679.0608162Corange RAL 20048M161662,341,52616,67102,3161535 on request
K1679.0610162Corange RAL 200410M161662,341,52616,67102,8161535 on request
K1679.06061612Corange RAL 20046M16x1,51662,341,52616,67101,8161535 on request
K1679.06081612Corange RAL 20048M16x1,51662,341,52616,67102,3161535 on request
K1679.06101612Corange RAL 200410M16x1,51662,341,52616,67102,8161535 on request
K1679.0608202Corange RAL 20048M202072,351,33020,58,5122,3202060 on request
K1679.0610202Corange RAL 200410M202072,351,33020,58,5122,8202060 on request
K1679.0612202Corange RAL 200412M202072,351,33020,58,5123202060 on request
K1679.06082012Corange RAL 20048M20x1,52072,351,33020,58,5122,3202060 on request
K1679.06102012Corange RAL 200410M20x1,52072,351,33020,58,5122,8202060 on request
K1679.06122012Corange RAL 200412M20x1,52072,351,33020,58,5123202060 on request
K1679.06041016Ccolza yellow RAL 10214M101039,526,31510,94,96110814 on request
K1679.06051016Ccolza yellow RAL 10215M101039,526,31510,94,961,310814 on request
K1679.06061016Ccolza yellow RAL 10216M101039,526,31510,94,961,810814 on request
K1679.060410116Ccolza yellow RAL 10214M10x11039,526,31510,94,96110814 on request
K1679.060510116Ccolza yellow RAL 10215M10x11039,526,31510,94,961,310814 on request
K1679.060610116Ccolza yellow RAL 10216M10x11039,526,31510,94,961,810814 on request
K1679.06051216Ccolza yellow RAL 10215M121248,431,11912,95,781,312815 on request
K1679.06061216Ccolza yellow RAL 10216M121248,431,11912,95,781,812815 on request
K1679.06081216Ccolza yellow RAL 10218M121248,431,11912,95,782,312815 on request
K1679.060512116Ccolza yellow RAL 10215M12x1,51248,431,11912,95,781,312815 on request
K1679.060612116Ccolza yellow RAL 10216M12x1,51248,431,11912,95,781,812815 on request
K1679.060812116Ccolza yellow RAL 10218M12x1,51248,431,11912,95,782,312815 on request
K1679.06061616Ccolza yellow RAL 10216M161662,341,52616,67101,8161535 on request
K1679.06081616Ccolza yellow RAL 10218M161662,341,52616,67102,3161535 on request
K1679.06101616Ccolza yellow RAL 102110M161662,341,52616,67102,8161535 on request
K1679.060616116Ccolza yellow RAL 10216M16x1,51662,341,52616,67101,8161535 on request
K1679.060816116Ccolza yellow RAL 10218M16x1,51662,341,52616,67102,3161535 on request
K1679.061016116Ccolza yellow RAL 102110M16x1,51662,341,52616,67102,8161535 on request
K1679.06082016Ccolza yellow RAL 10218M202072,351,33020,58,5122,3202060 on request
K1679.06102016Ccolza yellow RAL 102110M202072,351,33020,58,5122,8202060 on request
K1679.06122016Ccolza yellow RAL 102112M202072,351,33020,58,5123202060 on request
K1679.060820116Ccolza yellow RAL 10218M20x1,52072,351,33020,58,5122,3202060 on request
K1679.061020116Ccolza yellow RAL 102110M20x1,52072,351,33020,58,5122,8202060 on request
K1679.061220116Ccolza yellow RAL 102112M20x1,52072,351,33020,58,5123202060 on request
K1679.06041084Ctraffic red RAL 30204M101039,526,31510,94,96110814 on request
K1679.06051084Ctraffic red RAL 30205M101039,526,31510,94,961,310814 on request
K1679.06061084Ctraffic red RAL 30206M101039,526,31510,94,961,810814 on request
K1679.060410184Ctraffic red RAL 30204M10x11039,526,31510,94,96110814 on request
K1679.060510184Ctraffic red RAL 30205M10x11039,526,31510,94,961,310814 on request
K1679.060610184Ctraffic red RAL 30206M10x11039,526,31510,94,961,810814 on request
K1679.06051284Ctraffic red RAL 30205M121248,431,11912,95,781,312815 on request
K1679.06061284Ctraffic red RAL 30206M121248,431,11912,95,781,812815 on request
K1679.06081284Ctraffic red RAL 30208M121248,431,11912,95,782,312815 on request
K1679.060512184Ctraffic red RAL 30205M12x1,51248,431,11912,95,781,312815 on request
K1679.060612184Ctraffic red RAL 30206M12x1,51248,431,11912,95,781,812815 on request
K1679.060812184Ctraffic red RAL 30208M12x1,51248,431,11912,95,782,312815 on request
K1679.06061684Ctraffic red RAL 30206M161662,341,52616,67101,8161535 on request
K1679.06081684Ctraffic red RAL 30208M161662,341,52616,67102,3161535 on request
K1679.06101684Ctraffic red RAL 302010M161662,341,52616,67102,8161535 on request
K1679.060616184Ctraffic red RAL 30206M16x1,51662,341,52616,67101,8161535 on request
K1679.060816184Ctraffic red RAL 30208M16x1,51662,341,52616,67102,3161535 on request
K1679.061016184Ctraffic red RAL 302010M16x1,51662,341,52616,67102,8161535 on request
K1679.06082084Ctraffic red RAL 30208M202072,351,33020,58,5122,3202060 on request
K1679.06102084Ctraffic red RAL 302010M202072,351,33020,58,5122,8202060 on request
K1679.06122084Ctraffic red RAL 302012M202072,351,33020,58,5123202060 on request
K1679.060820184Ctraffic red RAL 30208M20x1,52072,351,33020,58,5122,3202060 on request
K1679.061020184Ctraffic red RAL 302010M20x1,52072,351,33020,58,5122,8202060 on request
K1679.061220184Ctraffic red RAL 302012M20x1,52072,351,33020,58,5123202060 on request
K1679.06041086Csignal green RAL 60324M101039,526,31510,94,96110814 on request
K1679.06051086Csignal green RAL 60325M101039,526,31510,94,961,310814 on request
K1679.06061086Csignal green RAL 60326M101039,526,31510,94,961,810814 on request
K1679.060410186Csignal green RAL 60324M10x11039,526,31510,94,96110814 on request
K1679.060510186Csignal green RAL 60325M10x11039,526,31510,94,961,310814 on request
K1679.060610186Csignal green RAL 60326M10x11039,526,31510,94,961,810814 on request
K1679.06051286Csignal green RAL 60325M121248,431,11912,95,781,312815 on request
K1679.06061286Csignal green RAL 60326M121248,431,11912,95,781,812815 on request
K1679.06081286Csignal green RAL 60328M121248,431,11912,95,782,312815 on request
K1679.060512186Csignal green RAL 60325M12x1,51248,431,11912,95,781,312815 on request
K1679.060612186Csignal green RAL 60326M12x1,51248,431,11912,95,781,812815 on request
K1679.060812186Csignal green RAL 60328M12x1,51248,431,11912,95,782,312815 on request
K1679.06061686Csignal green RAL 60326M161662,341,52616,67101,8161535 on request
K1679.06081686Csignal green RAL 60328M161662,341,52616,67102,3161535 on request
K1679.06101686Csignal green RAL 603210M161662,341,52616,67102,8161535 on request
K1679.060616186Csignal green RAL 60326M16x1,51662,341,52616,67101,8161535 on request
K1679.060816186Csignal green RAL 60328M16x1,51662,341,52616,67102,3161535 on request
K1679.061016186Csignal green RAL 603210M16x1,51662,341,52616,67102,8161535 on request
K1679.06082086Csignal green RAL 60328M202072,351,33020,58,5122,3202060 on request
K1679.06102086Csignal green RAL 603210M202072,351,33020,58,5122,8202060 on request
K1679.06122086Csignal green RAL 603212M202072,351,33020,58,5123202060 on request
K1679.060820186Csignal green RAL 60328M20x1,52072,351,33020,58,5122,3202060 on request
K1679.061020186Csignal green RAL 603210M20x1,52072,351,33020,58,5122,8202060 on request
K1679.061220186Csignal green RAL 603212M20x1,52072,351,33020,58,5123202060 on request
K1679.06041087Ctraffic blue RAL 50174M101039,526,31510,94,96110814 on request
K1679.06051087Ctraffic blue RAL 50175M101039,526,31510,94,961,310814 on request
K1679.06061087Ctraffic blue RAL 50176M101039,526,31510,94,961,810814 on request
K1679.060410187Ctraffic blue RAL 50174M10x11039,526,31510,94,96110814 on request
K1679.060510187Ctraffic blue RAL 50175M10x11039,526,31510,94,961,310814 on request
K1679.060610187Ctraffic blue RAL 50176M10x11039,526,31510,94,961,810814 on request
K1679.06051287Ctraffic blue RAL 50175M121248,431,11912,95,781,312815 on request
K1679.06061287Ctraffic blue RAL 50176M121248,431,11912,95,781,812815 on request
K1679.06081287Ctraffic blue RAL 50178M121248,431,11912,95,782,312815 on request
K1679.060512187Ctraffic blue RAL 50175M12x1,51248,431,11912,95,781,312815 on request
K1679.060612187Ctraffic blue RAL 50176M12x1,51248,431,11912,95,781,812815 on request
K1679.060812187Ctraffic blue RAL 50178M12x1,51248,431,11912,95,782,312815 on request
K1679.06061687Ctraffic blue RAL 50176M161662,341,52616,67101,8161535 on request
K1679.06081687Ctraffic blue RAL 50178M161662,341,52616,67102,3161535 on request
K1679.06101687Ctraffic blue RAL 501710M161662,341,52616,67102,8161535 on request
K1679.060616187Ctraffic blue RAL 50176M16x1,51662,341,52616,67101,8161535 on request
K1679.060816187Ctraffic blue RAL 50178M16x1,51662,341,52616,67102,3161535 on request
K1679.061016187Ctraffic blue RAL 501710M16x1,51662,341,52616,67102,8161535 on request
K1679.06082087Ctraffic blue RAL 50178M202072,351,33020,58,5122,3202060 on request
K1679.06102087Ctraffic blue RAL 501710M202072,351,33020,58,5122,8202060 on request
K1679.06122087Ctraffic blue RAL 501712M202072,351,33020,58,5123202060 on request
K1679.060820187Ctraffic blue RAL 50178M20x1,52072,351,33020,58,5122,3202060 on request
K1679.061020187Ctraffic blue RAL 501710M20x1,52072,351,33020,58,5122,8202060 on request
K1679.061220187Ctraffic blue RAL 501712M20x1,52072,351,33020,58,5123202060 on request
K1679.06041088Clight grey RAL 70354M101039,526,31510,94,96110814 on request
K1679.06051088Clight grey RAL 70355M101039,526,31510,94,961,310814 on request
K1679.06061088Clight grey RAL 70356M101039,526,31510,94,961,810814 on request
K1679.060410188Clight grey RAL 70354M10x11039,526,31510,94,96110814 on request
K1679.060510188Clight grey RAL 70355M10x11039,526,31510,94,961,310814 on request
K1679.060610188Clight grey RAL 70356M10x11039,526,31510,94,961,810814 on request
K1679.06051288Clight grey RAL 70355M121248,431,11912,95,781,312815 on request
K1679.06061288Clight grey RAL 70356M121248,431,11912,95,781,812815 on request
K1679.06081288Clight grey RAL 70358M121248,431,11912,95,782,312815 on request
K1679.060512188Clight grey RAL 70355M12x1,51248,431,11912,95,781,312815 on request
K1679.060612188Clight grey RAL 70356M12x1,51248,431,11912,95,781,812815 on request
K1679.060812188Clight grey RAL 70358M12x1,51248,431,11912,95,782,312815 on request
K1679.06061688Clight grey RAL 70356M161662,341,52616,67101,8161535 on request
K1679.06081688Clight grey RAL 70358M161662,341,52616,67102,3161535 on request
K1679.06101688Clight grey RAL 703510M161662,341,52616,67102,8161535 on request
K1679.060616188Clight grey RAL 70356M16x1,51662,341,52616,67101,8161535 on request
K1679.060816188Clight grey RAL 70358M16x1,51662,341,52616,67102,3161535 on request
K1679.061016188Clight grey RAL 703510M16x1,51662,341,52616,67102,8161535 on request
K1679.06082088Clight grey RAL 70358M202072,351,33020,58,5122,3202060 on request
K1679.06102088Clight grey RAL 703510M202072,351,33020,58,5122,8202060 on request
K1679.06122088Clight grey RAL 703512M202072,351,33020,58,5123202060 on request
K1679.060820188Clight grey RAL 70358M20x1,52072,351,33020,58,5122,3202060 on request
K1679.061020188Clight grey RAL 703510M20x1,52072,351,33020,58,5122,8202060 on request
K1679.061220188Clight grey RAL 703512M20x1,52072,351,33020,58,5123202060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33