Product groups
Magnets shallow pot with counterbore SmCo with stainless-steel housing
K1399

Magnets shallow pot with counterbore SmCo with stainless-steel...

go back

Item description/product images

DescriptionMaterial:

Housing stainless steel 1.4104.
Magnetic core SmCo (samarium cobalt).

Note:Shielded system.Temperature range:max. 350°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1399 Magnets shallow pot with counterbore SmCo with stainless-steel housing 182 kB

Drawings

Magnets shallow pot with counterbore SmCo with stainless-steel housing

Item selection/filter

Order No.D

D1D2HMagnetic
force
N
CADAcc.PriceOrder
K1399.12020 ±0,154,58660 on request
K1399.12525 ±0,154,58780 on request
K1399.13232 ±0,25,5117200 on request
K1399.14040 ±0,25,510,58420 on request