Product groups
Magnets raw NdFeB, disc form
K1404

Magnets raw NdFeB, disc form

go back

Item description/product images

DescriptionMaterial:NdFeB N35 (neodymium).Version:nickel-plated.Note:Unshielded system.Temperature range:max. 80°C.Assembly:The magnets can be mounted by press-fit or gluing.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1404 Magnets raw NdFeB, disc form 129 kB

Drawings

Magnets raw NdFeB, disc form

Item selection/filter

Order No.D

HMagnetic
force
N
CADAcc.PriceOrder
K1404.055 ±0,13 ±0,15 on request
K1404.066 ±0,13 ±0,17,5 on request
K1404.088 ±0,14 ±0,113 on request
K1404.1010 ±0,13 ±0,115 on request
K1404.1212 ±0,13 ±0,120 on request
K1404.1515 ±0,13 ±0,125 on request
K1404.1818 ±0,13 ±0,133 on request
K1404.2424 ±0,13 ±0,139 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33