Product groups
Spiders, play-free for elastomer dog couplings
K1896

Spiders, play-free for elastomer dog couplings

go back

Item description/product images

DescriptionMaterial:Polyurethane.Version:Coupling spider blue Shore 80A.
Coupling spider yellow Shore 92A.
Coupling spider red Shore 98A.
Note:The spiders are the compensating elements in elastomer dog couplings. As the main component of a coupling, they determine its properties.

The spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.

Pre-tensioning of the spiders in the coupling hubs make this variant play-free.
Temperature range:Blue Shore 80A: -50 °C to +80 °C. Briefly -60 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1896 Spiders, play-free for elastomer dog couplings 182 kB

Drawings

Spiders, play-free for elastomer dog couplings

Item selection/filter

Order No.

SizeMain
colour
No. of
teeth
BD4Torsional stiffness
static
(Nm/wheel)
Torsional stiffness
dynamic
Nm/wheel
Spring stiffness
radial
(N/mm)
max. shaft offset
radial
(mm)
CADAcc.PriceOrder
K1896.07807blue46148.6261140,15 on request
K1896.09809blue482017,2521250,2 on request
K1896.128012blue4102584,32522740,2 on request
K1896.148014blue4103060,21801530,21 on request
K1896.198019blue6124061810655820,15 on request
K1896.248024blue8145586013908400,2 on request
K1896.288028blue81565137023509900,2 on request
K1896.05925yellow44105,16161540,06 on request
K1896.07927yellow461414.3432190,10 on request
K1896.09929yellow482031,5952620,15 on request
K1896.129212yellow41025160,44874700,14 on request
K1896.149214yellow41030114,63443360,15 on request
K1896.199219yellow612401090181511200,1 on request
K1896.249224yellow814552300513019000,15 on request
K1896.289228yellow815654080674517800,15 on request
K1896.389238yellow81880118002185044000,12 on request
K1896.429242yellow82095108702050041000,19 on request
K1896.489248yellow821105129682280045000,23 on request
K1896.07987red461422.9694210,10 on request
K1896.09989red482051,61555180,1 on request
K1896.129812red41025240,77188460,08 on request
K1896.149814red41030171,95136540,09 on request
K1896.199819red612401512254020100,06 on request
K1896.249824red814553700813029400,11 on request
K1896.289828red815656410992032000,11 on request
K1896.389838red81880263004033564740,09 on request
K1896.429842red82095215943769259400,14 on request
K1896.489848red821105257594940068200,16 on request
Order No.

max. shaft offset
axial
(mm)
max.
angular offset
(°)
Max.
torque
Nm
Coupling spider
hardness
Nom. torque
Nm
D
max.
CADAcc.PriceOrder
K1896.0780+0,6 / -0,31,11.480 Shore A0.73 on request
K1896.0980+0,8 / -0,41,13,680 Shore A1,87 on request
K1896.1280+0,9 / -0,41,1680 Shore A38 on request
K1896.1480+1 / -0,51,1880 Shore A410 on request
K1896.1980+1,2 / -0,51,11280 Shore A618 on request
K1896.2480+1,4 / -0,513480 Shore A1727 on request
K1896.2880+1,5 / -0,71,39280 Shore A4630 on request
K1896.0592+0,4 / -0,210,692 Shore A0,53 on request
K1896.0792+0,6 / -0,312.492 Shore A1.23 on request
K1896.0992+0,8 / -0,41692 Shore A37 on request
K1896.1292+0,9 / -0,411092 Shore A58 on request
K1896.1492+1 / -0,511592 Shore A7,510 on request
K1896.1992+1,2 / -0,512492 Shore A1218 on request
K1896.2492+1,4 / -0,517092 Shore A3527 on request
K1896.2892+1,5 / -0,7119092 Shore A9530 on request
K1896.3892+1,8 / -0,70,965092 Shore A32538 on request
K1896.4292+2 / -1153092 Shore A26546 on request
K1896.4892+2,1 / -1162092 Shore A31051 on request
K1896.0798+0,6 / -0,31498 Shore A23 on request
K1896.0998+0,8 / -0,40,91098 Shore A57 on request
K1896.1298+0,9 / -0,40,91898 Shore A98 on request
K1896.1498+1 / -0,50,92598 Shore A12,510 on request
K1896.1998+1,2 / -0,50,94298 Shore A2118 on request
K1896.2498+1,4 / -0,50,912098 Shore A6027 on request
K1896.2898+1,5 / -0,70,932098 Shore A16030 on request
K1896.3898+1,8 / -0,70,881098 Shore A40538 on request
K1896.4298+2 / -10,990098 Shore A45046 on request
K1896.4898+2,1 / -10,9105098 Shore A52551 on request