Product groups

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Steel trivalent blue passivated.
Stainless steel bright.
Accessory:Latch K0046.
Latch K0047.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0046 Catch plates 133 kB

Drawings (total overview)

Catch plates

Catch plates, Form A

More information

Drawings

Catch plates, Form A

Item selection/filter

Order No.Main
material
FormCADAcc.PriceOrder
K0046.9142141steelA on request
K0046.9142142stainless steelA on request

Catch plates, Form B

More information

Drawings

Catch plates, Form B

Item selection/filter

Order No.Main
material
FormCADAcc.PriceOrder
K0046.9242271steelB on request
K0046.9242272stainless steelB on request

Catch plates, Form C

More information

Drawings

Catch plates, Form C

Item selection/filter

Order No.Main
material
FormCADAcc.PriceOrder
K0046.9342381steelC on request
K0046.9342382stainless steelC on request