Product groups
Latches, steel, with adjustable draw bail for up to 30500N, fastening holes on the side, heavy-duty version
K0052

Latches, steel, with adjustable draw bail for up to 30500N,...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Trivalent blue passivated.Note:Heavy-duty forged latches for high tensile loads. Primarily used on utility vehicles, agricultural and construction machinery. A ratchet prevents unintentional opening when closed.

To compensate for tolerances or to create enough tension the bail can be adjusted using the spindle D1.

Order required catch plate version separately.

The retaining force F1 applies to the latch, not the catch plate.
Accessory:Catch plate K0052.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0052 Latches adjustable heavy-duty version 182 kB

Drawings

Latches, steel, with adjustable draw bail for up to 30500N, fastening holes on the side, heavy-duty version

Item selection/filter

Order No.

AA1BB1B2B3D

D1HH1H2LL1L2L3L4Retaining
force
F1 N
CADAcc.PriceOrder
K0052.17020414962371830147M103017142048616251652500 on request
K0052.18523716582502036158,5M14x1,5322018237104214019030500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33