Product groups
Clamping levers, plastic, non-adjustable, threaded insert blue passivated steel
K0175

Clamping levers, plastic, non-adjustable, threaded insert blue...

go back

Item description/product images

Back to group overview
DescriptionMaterial:Handle fibreglass reinforced plastic.
Steel parts grade 5.8.
Version:Handle black grey, steel parts blue-passivated.Note:Non-adjustable clamping levers can be used for simple applications. Generally, there must be enough space so that the lever can be rotated through 360°.On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0175 Clamping levers, plastic, non-adjustable, threaded insert blue passivated steel 148 kB

Drawings (total overview)

Clamping levers, plastic, non-adjustable, threaded insert blue passivated steel

Item selection/filter

Order No.

Thread typeSizeXSTT1T2D1D2HH1H3AA1BLCADAcc.PriceOrder
K0175.104000internal thread1M4-10--13,81417112740478- on request
K0175.105000internal thread1M5-10--13,81417112740478- on request
K0175.106000internal thread1M6-10--13,81417112740478- on request
K0175.208000internal thread2M8-14--18,318,5181136,565759- on request
K0175.310000internal thread3M10-14--21,822221445809111- on request
K0175.412000internal thread4M12-18--25,8262617549510813- on request
K0175.516000internal thread5M16-18--30,83131216311012616- on request
K0175.105X20external thread1M5----13,8141711274047820 on request
K0175.106X20external thread1M6----13,8141711274047820 on request
K0175.208X15external thread2M8----18,318,5181136,56575915 on request
K0175.208X20external thread2M8----18,318,5181136,56575920 on request
K0175.208X30external thread2M8----18,318,5181136,56575930 on request
K0175.310X30external thread3M10----21,82222144580911130 on request
K0175.412X30external thread4M12----25,826261754951081330 on request
K0175.516X40external thread5M16----30,8313121631101261640 on request
K0175.106001reamed hole16--10-13,81417112740478- on request
K0175.208001reamed hole28--14-18,318,5181136,565759- on request
K0175.310001reamed hole310--14-21,822221445809111- on request
K0175.412001reamed hole412--18-25,8262617549510813- on request
K0175.516001reamed hole516--18-30,83131216311012616- on request
K0175.105002square socket1-5--1313,81417112740478- on request
K0175.206002square socket2-6--1618,318,5181136,565759- on request
K0175.308002square socket3-8--1821,822221445809111- on request
K0175.410002square socket4-10--2025,8262617549510813- on request
K0175.512002square socket5-12--2630,83131216311012616- on request