Product groups
Threaded flange aluminium
K1820

Threaded flange aluminium

go back

Item description/product images

DescriptionMaterial:Aluminium.Note:The aluminium threaded flange can be used as a mounting base for swing clamps.

The fastening holes of the threaded flange have the same dimensions as those of the pneumatic screw-in swing clamps with flange (K1818) and the pneumatic screw-in link clamps with flange (K1819).

Can be used to secure to the fixture with a slotted round nut.
Advantages:Additional thread must be cut into the fixtures mounting plate.Accessory:K1819 Pneumatic link clamp, screw-on with flange.
K1814 Pneumatic swing clamp, screw-on.
K1818 Pneumatic swing clamp, screw-on with flange.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1820 Threaded flange aluminium 185 kB

Drawings

Threaded flange aluminium

Item selection/filter

Order No.SizeB

B1DD1D2HH1CADAcc.PriceOrder
K1820.12123524M25x1,584,585 on request
K1820.16164029M30x1,584,585 on request
K1820.20204532M35x1,595,596 on request
K1820.25255037M40x1,595,596 on request
K1820.32326045M50x1,5116,5127 on request
K1820.40406550M55x1,5116,5127 on request
K1820.50507558M65x1,5138,5159 on request
K1820.63638870M80x1,5138,5159 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33