Product groups
Swing clamps mini with locking function
K2133

Swing clamps mini with locking function

go back

Item description/product images

DescriptionProduct description:Swing clamps are mainly used where the clamping points must be free when the workpiece is loaded or removed.

When the end position of the clamping position is reached, a click can be heard and felt.
Material:Body QT steel.
Grip plastic.
Clamping spindle brass.
Version:Body tempered and nickel-plated.
Grip orange.
Drawing reference:
1) Unclamped position
2) Clamp travel
3) Clamping start position
4) Clamped position
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2133 Swing clamps mini with locking function 249 kB

Drawings

Swing clamps mini with locking function

Item selection/filter

Order No.Version 1Surface finish
body
BB1B2B3D

D1D2D3HH1H2H3H4LL1L2L3L4RTravel
S
S1=
Pre-tension travel
Y
min.
Y
max.
Clamping
force
N
CADAcc.PriceOrder
K2133.01801leftnickel-plated84,393618M4274,355103022,862622611,5184010,81925180 on request
K2133.03201leftnickel-plated105,3114523M5345,372144028,583530815,323501,41,128,333,7320 on request
K2133.05501leftnickel-plated168,4136530M8488,492185040,5124537820,730631,51,431,739,7550 on request
K2133.11801rightnickel-plated84,393618M4274,355103022,862622611,5184010,81925180 on request
K2133.13201rightnickel-plated105,3114523M5345,372144028,583530815,323501,41,128,333,7320 on request
K2133.15501rightnickel-plated168,4136530M8488,492185040,5124537820,730631,51,431,739,7550 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33