Product groups
Clamping plates stainless steel for cam clamp
K2050

Clamping plates stainless steel for cam clamp

go back

Item description/product images

DescriptionMaterial:Stainless steelVersion:Bright.Application:Minimises scratches on the workpiece.Accessory:Cam clamp K2048.
Cam clamp with lever K2049.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2050 Clamping plates stainless steel for cam clamp 141 kB

Drawings

Clamping plates stainless steel for cam clamp

Overview of items (compressed)

Item selection/filter
Order No.BDHLL1L2CADAcc.PriceOrder
K2050.06106,26131,81 on request
K2050.08128,2715,52,21 on request
K2050.101410,28182,61 on request
K2050.121612,29202,91 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33