Product groups

Item description/product images

DescriptionMaterial:Brass.Application:These clamping cams are used to fixate components in workpieces.
The clamped components can be easily and quckly released again.
Workpieces and components can be acurately positioned in an assembly.
Advantages:Using the cam clamps often saves the need for complex cross holes for clamping screws.
The bore for the clamping cam can be produced cost-effectively in the same machine set-up as the bore or slot for the component to be clamped.
Functional principle:Insert the component to be clamped and the clamping cam into the workpiece. The indent mark on the clamp cam top face should be adjacent the part to be clamped.
The clamp cam is rotated with an hex key in the direction of the arrow.
The part can be released again by turning the cam in the opposite direction.
Drawing reference:
1) Clamping edge
2) 8 H9 min. depth 8
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1457 Clamp cam brass 251 kB

Drawings

Clamp cam brass

Item selection/filter

Order No.D

D1HSWCADAcc.PriceOrder
K1457.080887,583 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33