- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1954Clamp straps pivot, strap only or assembly |
go back |
|
|
DescriptionMaterial:Steel.Version:Forged, tempered and painted. Bolts, nuts, washers grade 8.8Note:The strap provides instant height adjustment without blocks or shims and requires little space on the machine table. Designed for rugged use and highly suitable for clamping blanking and punching dies.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | D | H | L | L1 | L2 | L3 | L4 | L5 | Clamping force kN | CAD | Acc. | Price | Order |
---|
K1954.010 | A | 17 | 75 | 140 | 55 | 60 | 30 | 110 | 50 | 20,2 |  | | on request | | K1954.020 | A | 21 | 85 | 175 | 70 | 80 | 40 | 135 | 60 | 37,8 |  | | on request | |
|
Clamp straps pivot, Form B, assembly with T-slot bolt, nut and washer |
More information |
Order No. | Form | D | D1 | E | H | H1 | L | L1 | L2 | L3 | L4 | L5 | Clamping force kN | CAD | Acc. | Price | Order |
---|
K1954.030 | B | 17 | M12 | 12 | 50 | 125 | 140 | 50 | 80 | 30 | 110 | 50 | 20,2 |  | | on request | | K1954.040 | B | 17 | M12 | 14 | 50 | 125 | 140 | 50 | 80 | 30 | 110 | 50 | 20,2 |  | | on request | | K1954.050 | B | 17 | M16 | 16 | 75 | 160 | 140 | 55 | 60 | 30 | 110 | 50 | 37,8 |  | | on request | | K1954.060 | B | 17 | M16 | 18 | 75 | 160 | 140 | 55 | 60 | 30 | 110 | 50 | 37,8 |  | | on request | | K1954.080 | B | 21 | M16 | 16 | 65 | 160 | 175 | 70 | 95 | 40 | 135 | 60 | 37,8 |  | | on request | | K1954.100 | B | 21 | M16 | 18 | 65 | 160 | 175 | 70 | 95 | 40 | 135 | 60 | 37,8 |  | | on request | | K1954.120 | B | 21 | M20 | 22 | 85 | 200 | 175 | 70 | 80 | 40 | 135 | 60 | 58,8 |  | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|