Product groups
Heel supports, adjustable for clamp straps
K1204

Heel supports, adjustable for clamp straps

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Body tempered and electro zinc-plated.
Support bolt tempered, grade 8.8.
Note:These adjustable heel supports consist of support plate, support bolt and fastening screws for the strap heel support.
Adjustable heel supports are used to increase the clamping height of the clamp strap assemblies.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1204 Adjustable heel supports for clamp strap assembly 268 kB

Drawings

Heel supports, adjustable for clamp straps

Item selection/filter

Order No.BD

D1D2D3H
clamping range
H1H2H3LL1CADAcc.PriceOrder
K1204.10393013M10M5308-30398104430 on request
K1204.12494217M12M53610-374910165435 on request
K1204.12944217M12M53610-809410165435 on request
K1204.16555021M16M54213-415513206040 on request
K1204.16905021M16M54213-739013206040 on request
K1204.20695025M20M65016-526916257050 on request
K1204.201095025M20M65016-9110916257050 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33