Product groups
Replacement screw for mandrel collets
K1970

Replacement screw for mandrel collets

go back

Item description/product images

DescriptionMaterial:Taper-head screw low-carbon steel.Version:Taper-head screw case-hardened.Note:Replacement screw for mandrel collets K0357.Accessory:Mandrel collets K0357.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1970 Replacement screw for mandrel collets 154 kB

Drawings

Replacement screw for mandrel collets

Item selection/filter

Order No.D

KLSWCADAcc.PriceOrder
K1970.0212M22,8121,5 on request
K1970.0425M44,8253 on request
K1970.0630M66,9305 on request
K1970.0830M88,9306 on request
K1970.1035M1010,6358 on request
K1970.1240M1212,84010 on request
K1970.1645M1616,64514 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33