Product groups
Mandrel collet for small bores, for automated clamping
K2098

Mandrel collet for small bores, for automated clamping

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.

Version:Bright.Note:The mandrel collet is used in small bores (through holes or blind holes) to position and clamp workpieces. The clamping movement is controlled from below, manually or automated via pneumatics or hydraulics
The mandrel OD can be ground to the desired size. The locating hole in the workpiece should have an H7 tolerance.

D min. = smallest permissible diameter to which "D" may be ground.

- applicable for holes from Ø5 to Ø12.5 mm
- compact design, small installation space
- simple handling
- mounting in any position
- different installation types possible
- large area pressure protects the workpiece surface
- individually adaptable to the diameter
Technical data:The max. tensile force kN given in the table refers to the D4 tie rod.Assembly:If required, diameter D can be adapted to suit the diameter being held. In this case, expand the mandrel ca. 0.2 mm (clamping travel) over the required diameter by fastening the tie rod (cross-headed pan-head screw) with the hex nut provided. Grind the OD of the mandrel collet to suit the ID of the workpiece bore.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2098 Mandrel collet for small bores, for automated clamping 211 kB

Drawings

Mandrel collet for small bores, for automated clamping

Item selection/filter

Order No.FormD

D
min.
D1D2D3D4HH1LL1L2SW1Clamping
force
max. kN
Tractive force
max. kN
CADAcc.PriceOrder
K2098.06080A86106M6M312,52,5106862,63,5 on request
K2098.08100A108128M8M41531281383,96 on request
K2098.10125A12,51012,510M10M519312815108,59,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33