Product groups
Traction cone for internal clamping collet
K1185

Traction cone for internal clamping collet

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:hardened and nickel-plated.Note:The traction cone is required for the collet for internal clamping.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1185 Traction cone for internal clamping collet 123 kB

Drawings

Traction cone for internal clamping collet

Item selection/filter

Order No.D

D1D2LL1SWCADAcc.PriceOrder
K1185.0829M813,222,529106 on request
K1185.1035M10162735118 on request
K1185.1041M10162941138 on request
K1185.1247M121833471410 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33