Product groups
Collets for internal clamping
K1184

Collets for internal clamping

go back

Item description/product images

DescriptionMaterial:High-strength aluminium alloyVersion:Natural tone anodisedNote:Collets for clamping internal contours.
The contour of the workpiece to be held is machined into the collet. Free-form and asymmetrical contours can be held.
The collet mechanism enables a secure clamping of the workpiece.
Clamping travel per collet segment (8x) max. 0.15 mm.
Workpiece repeat accuracy: ±0.03.
Collet repeat accuracy: ±0.02.
The traction cone K1185 is required when using the collet for internal clamping.
Matching adaptor K1183.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1184 Collets for internal clamping 319 kB
 Technical Information for collets for internal clamping 92,4 kB
 Technical information for collets 1,6 MB

Drawings

Collets for internal clamping
Collets for internal clamping

Item selection/filter

Order No.D

D1HH1H2CADAcc.PriceOrder
K1184.20656522,528,52510 on request
K1184.2090902734,53015 on request
K1184.21201202940,53520 on request
K1184.21601603346,54025 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33