Product groups
Push-Pull spring plungers with rotation lock Form I
K0977_I

Push-Pull spring plungers with rotation lock Form I

go back

Item description/product images

DescriptionMaterial:Steel.Version:Threaded sleeve trivalent blue passivated.
Screw case hardened and black oxidised.
Spring strength - standard or intensified.
Note:The push-pull spring plungers, also called two-way spring plungers are used to engage, position or clamp various components. The hexagonal tapped pin which cannot rotate can be used for traction or thrust.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0977_I Push-Pull spring plungers with rotation lock Form I 200 kB

Drawings

Push-Pull spring plungers with rotation lock Form I

Item selection/filter

Order No.FormSpring
strength
DSWD1D2D3F1
N
F2
N
HLL1L3T
min.
CADAcc.PriceOrder
K0977.1112IstandardM12X1,58M45,56,7816386,122027,51,388 on request
K0977.1116IstandardM16x1,511M581025718,728381,310 on request
K0977.1120IstandardM20X1,514M61012,24014010,334472,712 on request
K0977.1212IintensifiedM12X1,58M45,56,7820606,122027,51,388 on request
K0977.1216IintensifiedM16x1,511M5810351038,728381,310 on request
K0977.1220IintensifiedM20X1,514M61012,26017510,334472,712 on request