Product groups
Push-Pull spring plungers with rotation lock Form H
K0977_H

Push-Pull spring plungers with rotation lock Form H

go back

Item description/product images

DescriptionMaterial:Steel.Version:Threaded sleeve trivalent blue passivated.
Screw case hardened and black oxidised.
Spring strength - standard or intensified.
Note:The push-pull spring plungers, also called two-way spring plungers are used to engage, position or clamp various components. The hexagonal tapped pin which cannot rotate can be used for traction or thrust.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0977_H Push-Pull spring plungers with rotation lock Form H 193 kB

Drawings

Push-Pull spring plungers with rotation lock Form H

Item selection/filter

Order No.Form

Spring
strength
DD1D2D3F1
N
F2
N
HLL1L3RSWT
min.
CADAcc.PriceOrder
K0977.2112HstandardM12X1,5M45,56,7816386,122027,51,385,588 on request
K0977.2116HstandardM16x1,5M581025718,728381,371110 on request
K0977.2120HstandardM20X1,5M61012,24014010,334472,791412 on request
K0977.2212HintensifiedM12X1,5M45,56,7820606,122027,51,385,588 on request
K0977.2216HintensifiedM16x1,5M5810351038,728381,371110 on request
K0977.2220HintensifiedM20X1,5M61012,26017510,334472,791412 on request