Product groups

Item description/product images

DescriptionType of operation:Assembly keySpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0317 Assembly key 193 kB

Item selection/filter

Order No.

ImageSuitable for
spring plungers with hexagon socket and thrust pin
CADAcc.PriceOrder
K0317.903D=M3 on request
K0317.904D=M4 on request
K0317.905D=M5 on request
K0317.906D=M6 on request
K0317.908D=M8 on request
K0317.910D=M10 on request
K0317.912D=M12 on request
K0317.916D=M16 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33