Product groups
Precision indexing plungers, steel with plastic spherical knob and tapered indexing pin
K0359

Precision indexing plungers, steel with plastic spherical knob...

go back

Item description/product images

Back to group overview
DescriptionMaterial:Steel.
Grip ball thermoplastic.
Version:Hardened and ground.
Grip ball black grey.
Note:The indexing plungers with bushes are a perfect combination for rapid positioning and fixating. The precise design of both the indexing plunger and the bush guarantees high repeat accuracy when assembling two elements.

For technical information see assembly and installation instructions.
Drawing reference:
Form A: standard
Form B: lockable
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0359 Precision indexing plungers, steel with plastic spherical knob and tapered indexing pin 186 kB
 Assembly and installation instructions for precision indexing plungers 278 kB

Drawings (total overview)

Precision indexing plungers, steel with plastic spherical knob and tapered indexing pin

Item selection/filter

Order No.FormVersion 2DD1D2D3LL1L2L3L5L6Travel
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
female thread grip ballCADAcc.PriceOrder
K0359.010Astandard101619257525-132,53161929M6 on request
K0359.012Astandard122023328733-1333562235M8 on request
K0359.016Astandard16252840102,541,5-1334263050M10 on request
K0359.020Astandard20303340110,541,5-1335064663M10 on request
K0359.025Astandard2538425013051-1336063973M10 on request
K0359.110Blockable10161925752530,5132,53161929M6 on request
K0359.112Blockable12202332873340,51333562235M8 on request
K0359.116Blockable16252840102,541,5491334263050M10 on request
K0359.120Blockable20303340110,541,5491335064663M10 on request
K0359.125Blockable253842501305158,51336063973M10 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33