- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Screws, nuts and washers
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- K0406
Shaft collars set screw DIN 705, steel
- K0406
Shaft collars set screw DIN 705, stainless steel
- K0407
Shaft collars with wing grip similar to DIN 705, steel
- K0611
One-piece shaft collars slitted inside
- K0611
One-piece shaft collars slitted outside
- K0611
Shaft collars one-piece with clamping lever
- K2225
One-piece shaft collars, steel or stainless steel, slitted inside with support face
- K2118
Shaft collar, plastic
- K0612
Shaft collars two-piece
- K2224
Two-piece shaft collars, steel or stainless steel with support face
- K0986
Shaft collars tapped
- K1924
Shaft collars one-piece, wide, slitted inside
- K1923
Shaft collars one-piece, wide, slitted outside
- K1925
Shaft collars two-piece wide
- K0376
Clamp hubs
- Machine and fixture component accessories
- Couplings
- Seals
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2225One-piece shaft collars, steel or stainless steel, slitted... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.
Stainless steel 1.4305. Version:Steel black oxidised. Stainless steel bright.Note:One-piece shaft collars with an inner slit and support face surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.
The shaft tolerance should lie within h11.
The tapped mounting holes on the support face of the slitted shaft collars can be used to attach other elements such as shift levers or cams to shafts and axles. They can be mounted easily and securely with strong clamping forces through reduction of the slot thickness without damaging the surface of shafts and axles.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Steel code | B | C (DIN 912) | D | D1 | D2 | H | L | L1 | R | T | CAD | Acc. | Price | Order |
---|
K2225.01001 | steel | 1.0503 | 9 | M3x10 | M3 | 10 | 28 | 12 | 14,5 | 8 | - | 4 |  | | on request | | K2225.01201 | steel | 1.0503 | 11 | M4x12 | M3 | 12 | 30 | 13 | 15 | 8 | 31,8 | 4 |  | | on request | | K2225.01401 | steel | 1.0503 | 11 | M04X14 | M3 | 14 | 32 | 14 | 15 | 9 | 33,9 | 4 |  | | on request | | K2225.01501 | steel | 1.0503 | 13 | M5x16 | M4 | 15 | 36 | 15 | 19,5 | 12 | 39,4 | 5,5 |  | | on request | | K2225.01601 | steel | 1.0503 | 13 | M5x16 | M4 | 16 | 38 | 16 | 20 | 13 | 39,4 | 5,5 |  | | on request | | K2225.01801 | steel | 1.0503 | 13 | M5x16 | M4 | 18 | 40 | 17 | 21 | 12,5 | 42,2 | 5,5 |  | | on request | | K2225.02001 | steel | 1.0503 | 15 | M06X16 | M4 | 20 | 42 | 18 | 21,5 | 14 | 46,4 | 5,5 |  | | on request | | K2225.02201 | steel | 1.0503 | 15 | M06X16 | M4 | 22 | 46 | 20 | 22,5 | 12 | 48,1 | 5,5 |  | | on request | | K2225.02501 | steel | 1.0503 | 15 | M06X16 | M4 | 25 | 48 | 21 | 23 | 12,5 | 50,8 | 5,5 |  | | on request | | K2225.02801 | steel | 1.0503 | 15 | M06X16 | M5 | 28 | 54 | 22,5 | 29 | 18,5 | - | 7 |  | | on request | | K2225.03001 | steel | 1.0503 | 15 | M6x18 | M5 | 30 | 56 | 24 | 28,5 | 18 | 58,6 | 7 |  | | on request | | K2225.03201 | steel | 1.0503 | 15 | M6x18 | M5 | 32 | 58 | 25 | 29 | 18 | 58,6 | 7 |  | | on request | | K2225.03501 | steel | 1.0503 | 15 | M6x18 | M5 | 35 | 60 | 26 | 30 | 20 | 61,6 | 7 |  | | on request | | K2225.03801 | steel | 1.0503 | 15 | M6x18 | M5 | 38 | 66 | 27 | 37 | 27 | - | 7 |  | | on request | | K2225.04001 | steel | 1.0503 | 15 | M6x18 | M5 | 40 | 66 | 27 | 37 | 27 | - | 7 |  | | on request | | K2225.04501 | steel | 1.0503 | 19 | M8x25 | M6 | 45 | 76 | 31 | 41,5 | 28 | 79,4 | 8,5 |  | | on request | | K2225.05001 | steel | 1.0503 | 19 | M8x25 | M6 | 50 | 82 | 34,5 | 43,5 | 29 | 84,2 | 8,5 |  | | on request | | K2225.01002 | stainless steel | 1.4305 | 9 | M3x10 | M3 | 10 | 28 | 12 | 14,5 | 8 | - | 4 |  | | on request | | K2225.01202 | stainless steel | 1.4305 | 11 | M4x12 | M3 | 12 | 30 | 13 | 15 | 8 | 31,8 | 4 |  | | on request | | K2225.01402 | stainless steel | 1.4305 | 11 | M04X14 | M3 | 14 | 32 | 14 | 15 | 9 | 33,9 | 4 |  | | on request | | K2225.01502 | stainless steel | 1.4305 | 13 | M5x16 | M4 | 15 | 36 | 15 | 19,5 | 12 | 39,4 | 5,5 |  | | on request | | K2225.01602 | stainless steel | 1.4305 | 13 | M5x16 | M4 | 16 | 38 | 16 | 20 | 13 | 39,4 | 5,5 |  | | on request | | K2225.01802 | stainless steel | 1.4305 | 13 | M5x16 | M4 | 18 | 40 | 17 | 21 | 12,5 | 42,2 | 5,5 |  | | on request | | K2225.02002 | stainless steel | 1.4305 | 15 | M06X16 | M4 | 20 | 42 | 18 | 21,5 | 14 | 46,4 | 5,5 |  | | on request | | K2225.02202 | stainless steel | 1.4305 | 15 | M06X16 | M4 | 22 | 46 | 20 | 22,5 | 12 | 48,1 | 5,5 |  | | on request | | K2225.02502 | stainless steel | 1.4305 | 15 | M06X16 | M4 | 25 | 48 | 21 | 23 | 12,5 | 50,8 | 5,5 |  | | on request | | K2225.02802 | stainless steel | 1.4305 | 15 | M06X16 | M5 | 28 | 54 | 22,5 | 29 | 18,5 | - | 7 |  | | on request | | K2225.03002 | stainless steel | 1.4305 | 15 | M6x18 | M5 | 30 | 56 | 24 | 28,5 | 18 | 58,6 | 7 |  | | on request | | K2225.03202 | stainless steel | 1.4305 | 15 | M6x18 | M5 | 32 | 58 | 25 | 29 | 18 | 58,6 | 7 |  | | on request | | K2225.03502 | stainless steel | 1.4305 | 15 | M6x18 | M5 | 35 | 60 | 26 | 30 | 20 | 61,6 | 7 |  | | on request | | K2225.03802 | stainless steel | 1.4305 | 15 | M6x18 | M5 | 38 | 66 | 27 | 37 | 27 | - | 7 |  | | on request | | K2225.04002 | stainless steel | 1.4305 | 15 | M6x18 | M5 | 40 | 66 | 27 | 37 | 27 | - | 7 |  | | on request | | K2225.04502 | stainless steel | 1.4305 | 19 | M8x25 | M6 | 45 | 76 | 31 | 41,5 | 28 | 79,4 | 8,5 |  | | on request | | K2225.05002 | stainless steel | 1.4305 | 19 | M8x25 | M6 | 50 | 82 | 34,5 | 43,5 | 29 | 84,2 | 8,5 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|