Product groups
One-piece shaft collars slitted outside
K0611

One-piece shaft collars slitted outside

go back

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.
Stainless steel 1.4404.
Aluminium.

Version:Steel black oxidised, screw steel 12.9.
Stainless steel 1.4305 bright, screw stainless steel A2-70.
Stainless steel 1.4404 bright, screw stainless steel A4-70.
Aluminium bright, screw stainless steel A2-70.
Note:One-piece shaft collars with an outer slit surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.

The shaft tolerance should lie within h11.

Due to the slit being on the outside of the shaft collar, up to 15% higher clamping forces can be achieved than with the version with slit on the inside. The bore remains cylindrical, thus precisely enclosing the shaft. Less imbalance.

The shaft collars made of A4 stainless steel have a small centre point mark on the OD.
Temperature range:-40 °C - +175 °C.On request:Other dimensions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0611 One-piece shaft collars slitted outside 193 kB

Drawings

One-piece shaft collars slitted outside

Item selection/filter

Order No.Form definitionMain
material
Steel
code
B

C
(DIN 912)
D1D2RCADAcc.PriceOrder
K0611.100401Pull-Down Stop0.0061-9M3x841620,7 on request
K0611.100501Pull-Down Stop0.0061-9M3x851620,7 on request
K0611.100601Pull-Down Stop0.0061-9M3x861620,7 on request
K0611.100801Pull-Down Stop0.0061-9M3x881822,4 on request
K0611.101001Pull-Down Stop0.0061-9M3x10102426 on request
K0611.101201Pull-Down Stop0.0061-11M4x12122831,8 on request
K0611.101501Pull-Down Stop0.0061-13M5x16153439,4 on request
K0611.101601Pull-Down Stop0.0061-13M5x16163439,4 on request
K0611.101801Pull-Down Stop0.0061-13M5x16183641,1 on request
K0611.102001Pull-Down Stop0.0061-15M6x18204046,4 on request
K0611.102201Pull-Down Stop0.0061-15M6x18224248,1 on request
K0611.102501Pull-Down Stop0.0061-15M6x18254550,8 on request
K0611.102801Pull-Down Stop0.0061-15M6x18284853,7 on request
K0611.103001Pull-Down Stop0.0061-15M6x18305458,6 on request
K0611.104001Pull-Down Stop0.0061-15M6x18406065 on request
K0611.105001Pull-Down Stop0.0061-19M8x25507887 on request
K0611.100402Pull-Down Stop250 mm / M12x1 / M81.43059M3x841620,7 on request
K0611.100502Pull-Down Stop250 mm / M12x1 / M81.43059M3x851620,7 on request
K0611.100602Pull-Down Stop250 mm / M12x1 / M81.43059M3x861620,7 on request
K0611.100802Pull-Down Stop250 mm / M12x1 / M81.43059M3x881822,4 on request
K0611.101002Pull-Down Stop250 mm / M12x1 / M81.43059M3x10102426 on request
K0611.101202Pull-Down Stop250 mm / M12x1 / M81.430511M4x12122831,8 on request
K0611.101502Pull-Down Stop250 mm / M12x1 / M81.430513M5x16153439,4 on request
K0611.101602Pull-Down Stop250 mm / M12x1 / M81.430513M5x16163439,4 on request
K0611.101802Pull-Down Stop250 mm / M12x1 / M81.430513M5x16183641,1 on request
K0611.102002Pull-Down Stop250 mm / M12x1 / M81.430515M6x18204046,4 on request
K0611.102202Pull-Down Stop250 mm / M12x1 / M81.430515M6x18224248,1 on request
K0611.102502Pull-Down Stop250 mm / M12x1 / M81.430515M6x18254550,8 on request
K0611.102802Pull-Down Stop250 mm / M12x1 / M81.430515M6x18284853,7 on request
K0611.103002Pull-Down Stop250 mm / M12x1 / M81.430515M6x18305458,6 on request
K0611.104002Pull-Down Stop250 mm / M12x1 / M81.430515M6x18406065 on request
K0611.105002Pull-Down Stop250 mm / M12x1 / M81.430519M8x25507887 on request
K0611.100404Pull-Down StopClamping width 50 mm, width approx. 20 mm1.44049M3x841620,7 on request
K0611.100504Pull-Down StopClamping width 50 mm, width approx. 20 mm1.44049M3x851620,7 on request
K0611.100604Pull-Down StopClamping width 50 mm, width approx. 20 mm1.44049M3x861620,7 on request
K0611.100804Pull-Down StopClamping width 50 mm, width approx. 20 mm1.44049M3x881822,4 on request
K0611.101004Pull-Down StopClamping width 50 mm, width approx. 20 mm1.44049M3x10102426 on request
K0611.101204Pull-Down StopClamping width 50 mm, width approx. 20 mm1.440411M4x12122831,8 on request
K0611.101504Pull-Down StopClamping width 50 mm, width approx. 20 mm1.440413M5x16153439,4 on request
K0611.101604Pull-Down StopClamping width 50 mm, width approx. 20 mm1.440413M5x16163439,4 on request
K0611.101804Pull-Down StopClamping width 50 mm, width approx. 20 mm1.440413M5x16183641,1 on request
K0611.102004Pull-Down StopClamping width 50 mm, width approx. 20 mm1.440415M6x18204046,4 on request
K0611.102204Pull-Down StopClamping width 50 mm, width approx. 20 mm1.440415M6x18224248,1 on request
K0611.102504Pull-Down StopClamping width 50 mm, width approx. 20 mm1.440415M6x18254550,8 on request
K0611.102804Pull-Down StopClamping width 50 mm, width approx. 20 mm1.440415M6x18284853,7 on request
K0611.103004Pull-Down StopClamping width 50 mm, width approx. 20 mm1.440415M6x18305458,6 on request
K0611.104004Pull-Down StopClamping width 50 mm, width approx. 20 mm1.440415M6x18406065 on request
K0611.105004Pull-Down StopClamping width 50 mm, width approx. 20 mm1.440419M8x25507887 on request
K0611.100403Pull-Down Stopactivator-9M3x841620,7 on request
K0611.100503Pull-Down Stopactivator-9M3x851620,7 on request
K0611.100603Pull-Down Stopactivator-9M3x861620,7 on request
K0611.100803Pull-Down Stopactivator-9M3x881822,4 on request
K0611.101003Pull-Down Stopactivator-9M3x10102426 on request
K0611.101203Pull-Down Stopactivator-11M4x12122831,8 on request
K0611.101503Pull-Down Stopactivator-13M5x16153439,4 on request
K0611.101603Pull-Down Stopactivator-13M5x16163439,4 on request
K0611.101803Pull-Down Stopactivator-13M5x16183641,1 on request
K0611.102003Pull-Down Stopactivator-15M6x18204046,4 on request
K0611.102203Pull-Down Stopactivator-15M6x18224248,1 on request
K0611.102503Pull-Down Stopactivator-15M6x18254550,8 on request
K0611.102803Pull-Down Stopactivator-15M6x18284853,7 on request
K0611.103003Pull-Down Stopactivator-15M6x18305458,6 on request
K0611.104003Pull-Down Stopactivator-15M6x18406065 on request
K0611.105003Pull-Down Stopactivator-19M8x25507887 on request