Product groups
Shaft collars one-piece with clamping lever
K0611

Shaft collars one-piece with clamping lever

go back

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Steel black oxidised.
Stainless steel bright.
Insert stainless-steel.
Note:One-piece shaft collars surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.

The shaft tolerance should lie within h11.
On request:Other dimensions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0611 Shaft collars one-piece, with clamping lever 204 kB

Drawings

Shaft collars one-piece with clamping lever

Item selection/filter

Order No.Main
material
BD1

D2RCADAcc.PriceOrder
K0611.11001steel9102444,1 on request
K0611.11201steel11122890,4 on request
K0611.11501steel131534105 on request
K0611.11601steel131634105 on request
K0611.11801steel131836105,7 on request
K0611.12001steel152040103,8 on request
K0611.12201steel152242104,2 on request
K0611.12501steel152545104,8 on request
K0611.12801steel152848106,8 on request
K0611.13001steel153054112,6 on request
K0611.14001steel154060113,2 on request
K0611.15001steel195078150,2 on request
K0611.11002stainless steel9102444,1 on request
K0611.11202stainless steel11122890,4 on request
K0611.11502stainless steel131534105 on request
K0611.11602stainless steel131634105 on request
K0611.11802stainless steel131836105,7 on request
K0611.12002stainless steel152040103,8 on request
K0611.12202stainless steel152242104,2 on request
K0611.12502stainless steel152545104,8 on request
K0611.12802stainless steel152848106,8 on request
K0611.13002stainless steel153054112,6 on request
K0611.14002stainless steel154060113,2 on request
K0611.15002stainless steel195078150,2 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33