Product groups
Hexagon nuts with spherical seat
K0794

Hexagon nuts with spherical seat

go back

Item description/product images

DescriptionMaterial:Carbon steel or stainless steel A2.Version:Steel version:
tempered to 900 N/mm², black oxidised.
Stainless steel version:
tempered to 900 N/mm², bright.
Note:Captive components (one-piece).
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0794 Hexagon nuts with spherical seat 211 kB

Drawings

Hexagon nuts with spherical seat

Item selection/filter

Order No.

Main
material
DD1HSWCADAcc.PriceOrder
K0794.08steelM8181513 on request
K0794.10steelM102218,517 on request
K0794.12steelM122522,519 on request
K0794.16steelM16312924 on request
K0794.808stainless steel A2M8181513 on request
K0794.810stainless steel A2M102218,517 on request
K0794.812stainless steel A2M122522,519 on request
K0794.816stainless steel A2M16312924 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33