Product groups
Ball head screw in Hygienic DESIGN
K1329

Ball head screw in Hygienic DESIGN

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4404.

Version:Polished.Note:Ideal elements for fastening cladding panels, Plexiglas covers etc. The oversized flange and the thread undercut ensure a stress-free, uniform force distribution on the respective surfaces. Projecting edges are kept to a minimum by the head height being kept as low as possible. An open-end spanner is used to screw the fastener in.
The surface of the ball head screw is polished and, with regard to design optimised for the use in hygienic environments. The surface is polished to a surface finish of less than Ra 0.8 µm. Dirt and residue from products or cleaners seldom adheres and easy cleaning is ensured.
Accessory:For damage-free tightening and loosening of the screw we recommend the open-end spanners together with the protective caps (K1362).Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1329 Ball head screw in Hygienic DESIGN 162 kB
 Tightening torques - ball head screw 18,1 kB

Drawings

Ball head screw in Hygienic DESIGN

Item selection/filter

Order No.D

D1KTSWR1LCADAcc.PriceOrder
K1329.03X4M3820,655,24 on request
K1329.03X5M3820,655,25 on request
K1329.03X6M3820,655,26 on request
K1329.03X8M3820,655,28 on request
K1329.03X10M3820,655,210 on request
K1329.03X12M3820,655,212 on request
K1329.03X16M3820,655,216 on request
K1329.03X20M3820,655,220 on request
K1329.03X25M3820,655,225 on request
K1329.03X30M3820,655,230 on request
K1329.04X5M4113166,75on request
K1329.04X6M4113166,76 on request
K1329.04X8M4113166,78 on request
K1329.04X10M4113166,710 on request
K1329.04X12M4113166,712 on request
K1329.04X16M4113166,716 on request
K1329.04X20M4113166,720 on request
K1329.04X25M4113166,725 on request
K1329.04X30M4113166,730 on request
K1329.05X6M5144188,66on request
K1329.05X8M5144188,68on request
K1329.05X10M5144188,610 on request
K1329.05X12M5144188,612 on request
K1329.05X16M5144188,616 on request
K1329.05X20M5144188,620 on request
K1329.05X25M5144188,625 on request
K1329.05X30M5144188,630 on request
K1329.06X8M61751,510108 on request
K1329.06X10M61751,5101010 on request
K1329.06X12M61751,5101012 on request
K1329.06X16M61751,5101016 on request
K1329.06X20M61751,5101020 on request
K1329.06X25M61751,5101025 on request
K1329.06X30M61751,5101030 on request
K1329.08X10M82051,5131310on request
K1329.08X12M82051,5131312 on request
K1329.08X16M82051,5131316 on request
K1329.08X20M82051,5131320 on request
K1329.08X25M82051,5131325 on request
K1329.08X30M82051,5131330 on request
K1329.08X35M82051,5131335 on request
K1329.08X40M82051,5131340 on request
K1329.10X12M102261,51513,512 on request
K1329.10X16M102261,51513,516 on request
K1329.10X20M102261,51513,520 on request
K1329.10X25M102261,51513,525 on request
K1329.10X30M102261,51513,530 on request
K1329.10X35M102261,51513,535 on request
K1329.10X37M102261,51513,537on request
K1329.10X40M102261,51513,540 on request
K1329.12X16M12277,51,51916,316on request
K1329.12X20M12277,51,51916,320on request
K1329.12X25M12277,51,51916,325 on request
K1329.12X30M12277,51,51916,330 on request
K1329.12X35M12277,51,51916,335 on request
K1329.12X40M12277,51,51916,340 on request
K1329.12X50M12277,51,51916,350 on request
K1329.16X20M163691,5242320 on request
K1329.16X25M163691,5242325on request
K1329.16X30M163691,5242330 on request
K1329.16X35M163691,5242335 on request
K1329.16X40M163691,5242340 on request
K1329.16X50M163691,5242350 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33