Product groups
Plastic cylindrical grips, revolving
K1468

Plastic cylindrical grips, revolving

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Grip thermoplastic.
Centre pin steel grade 5.8 or stainless steel 1.4404.

Version:Grip, black.
Steel parts, black oxidised.
Stainless steel bright.
Advantages:Optimised haptics and good grip
Grips for handwheels and cranks
Various thread sizes
NOVO grip KIPP design
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1468 Plastic cylindrical grips, revolving 141 kB

Drawings (total overview)

Plastic cylindrical grips, revolving

Item selection/filter

Order No.Thread typeComponent
material
SizeD

D1D2LL1L2TSWCADAcc.PriceOrder
K1468.1104internal threadsteel1M4149-40588 on request
K1468.1205internal threadsteel2M51611-49,15,11010 on request
K1468.1306internal threadsteel3M62014-61,46,41212 on request
K1468.1408internal threadsteel4M82518-82,512,51615 on request
K1468.3104internal threadstainless steel1M4149-40588 on request
K1468.3205internal threadstainless steel2M51611-49,15,11010 on request
K1468.3306internal threadstainless steel3M62014-61,46,41212 on request
K1468.3408internal threadstainless steel4M82518-82,512,51615 on request
K1468.104external threadsteel1M41496405-8 on request
K1468.205external threadsteel2M516117,549,15,1-10 on request
K1468.306external threadsteel3M62014961,46,4-12 on request
K1468.408external threadsteel4M825181282,512,5-15 on request
K1468.2104external threadstainless steel1M41496405-8 on request
K1468.2205external threadstainless steel2M516117,549,15,1-10 on request
K1468.2306external threadstainless steel3M62014961,46,4-12 on request
K1468.2408external threadstainless steel4M825181282,512,5-15 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33