Product groups
Handwheels with fold-down cylinder grip
K0258

Handwheels with fold-down cylinder grip

go back

Item description/product images

DescriptionMaterial:

Handwheel body and grip thermoplastic.
Hub and grip axle steel, strength class 5.8, or stainless steel 1.4404.

Version:Thermoplastic black grey.
Steel parts black oxidised.
Stainless steel bright.
Note:The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
For assembly example, see K0256.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0258 Handwheels with fold-down cylinder grip 393 kB

Drawings

Handwheels with fold-down cylinder grip
Handwheels with fold-down cylinder grip

Item selection/filter

Overview of items (compressed)
Order No.Version

Version 2Component
material
DD1D2D3D4D5D6D7AA1HH2LL1L2L3B3
T
CADAcc.PriceOrder
K0258.108008Cam screw-0.002825808H71914M413-302,517,6-74,6134036,7-- on request
K0258.108010Cam screw-0.0028258010H71914M413-302,517,6-74,6134036,7-- on request
K0258.108012Cam screw-0.0028258012H71914M413-302,517,6-74,6134036,7-- on request
K0258.210010Cam screw-0.00282810010H71916M516-38320,1-90,1134943,5-- on request
K0258.210012Cam screw-0.00282810012H71916M516-38320,1-90,1134943,5-- on request
K0258.312512Cam screw-0.00283512512H72520M620-47,5423,3-108,818,559,552,1-- on request
K0258.312514Cam screw-0.00283512514H72520M620-47,5423,3-108,818,559,552,1-- on request
K0258.312516Cam screw-0.00283512516H72520M620-47,5423,3-108,818,559,552,1-- on request
K0258.416014Cam screw-0.00284516014H72525M826-625,628-143,518,58363,8-- on request
K0258.416016Cam screw-0.00284516016H72525M826-625,628-143,518,58363,8-- on request
K0258.108008021 kg can-0.002825808H71914M413-302,517,6-74,6134036,729 on request
K0258.108010031 kg can-0.0028258010H71914M413-302,517,6-74,6134036,7311,4 on request
K0258.108012041 kg can-0.0028258012H71914M413-302,517,6-74,6134036,7413,8 on request
K0258.210010031 kg can-0.00282810010H71916M516-38320,1-90,1134943,5311,4 on request
K0258.210012041 kg can-0.00282810012H71916M516-38320,1-90,1134943,5413,8 on request
K0258.312512041 kg can-0.00283512512H72520M620-47,5423,3-108,818,559,552,1413,8 on request
K0258.312514051 kg can-0.00283512514H72520M620-47,5423,3-108,818,559,552,1516,3 on request
K0258.312516051 kg can-0.00283512516H72520M620-47,5423,3-108,818,559,552,1518,3 on request
K0258.416014051 kg can-0.00284516014H72525M826-625,628-143,518,58363,8516,3 on request
K0258.416016051 kg can-0.00284516016H72525M826-625,628-143,518,58363,8518,3 on request
K0258.1080086Cam screwChromLine clamping joints0.002825808H71914M413M6302,517,67,574,6134036,7-- on request
K0258.1080106Cam screwChromLine clamping joints0.0028258010H71914M413M6302,517,67,574,6134036,7-- on request
K0258.1080126Cam screwChromLine clamping joints0.0028258012H71914M413M6302,517,67,574,6134036,7-- on request
K0258.2100106Cam screwChromLine clamping joints0.00282810010H71916M516M638320,17,590,1134943,5-- on request
K0258.2100126Cam screwChromLine clamping joints0.00282810012H71916M516M638320,17,590,1134943,5-- on request
K0258.3125126Cam screwChromLine clamping joints0.00283512512H72520M620M647,5423,37,5108,818,559,552,1-- on request
K0258.3125146Cam screwChromLine clamping joints0.00283512514H72520M620M647,5423,37,5108,818,559,552,1-- on request
K0258.3125166Cam screwChromLine clamping joints0.00283512516H72520M620M647,5423,37,5108,818,559,552,1-- on request
K0258.4160146Cam screwChromLine clamping joints0.00284516014H72525M826M6625,6287,5143,518,58363,8-- on request
K0258.4160166Cam screwChromLine clamping joints0.00284516016H72525M826M6625,6287,5143,518,58363,8-- on request
K0258.1080080261 kg canChromLine clamping joints0.002825808H71914M413M6302,517,67,574,6134036,729 on request
K0258.1080100361 kg canChromLine clamping joints0.0028258010H71914M413M6302,517,67,574,6134036,7311,4 on request
K0258.1080120461 kg canChromLine clamping joints0.0028258012H71914M413M6302,517,67,574,6134036,7413,8 on request
K0258.2100100361 kg canChromLine clamping joints0.00282810010H71916M516M638320,17,590,1134943,5311,4 on request
K0258.2100120461 kg canChromLine clamping joints0.00282810012H71916M516M638320,17,590,1134943,5413,8 on request
K0258.3125120461 kg canChromLine clamping joints0.00283512512H72520M620M647,5423,37,5108,818,559,552,1413,8 on request
K0258.3125140561 kg canChromLine clamping joints0.00283512514H72520M620M647,5423,37,5108,818,559,552,1516,3 on request
K0258.3125160561 kg canChromLine clamping joints0.00283512516H72520M620M647,5423,37,5108,818,559,552,1518,3 on request
K0258.4160140561 kg canChromLine clamping joints0.00284516014H72525M826M6625,6287,5143,518,58363,8516,3 on request
K0258.4160160561 kg canChromLine clamping joints0.00284516016H72525M826M6625,6287,5143,518,58363,8518,3 on request
K0258.0108008Cam-action indexing plungersDIN 39325808H71914M413M6302,517,6-74,6134036,7-- on request
K0258.0108010Cam-action indexing plungersDIN 393258010H71914M413-302,517,6-74,6134036,7-- on request
K0258.0108012Cam-action indexing plungersDIN 393258012H71914M413-302,517,6-74,6134036,7-- on request
K0258.0210010Cam-action indexing plungersDIN 3932810010H71916M516-38320,1-90,1134943,5-- on request
K0258.0210012Cam-action indexing plungersDIN 3932810012H71916M516-38320,1-90,1134943,5-- on request
K0258.0312512Cam-action indexing plungersDIN 3933512512H72520M620-47,5423,3-108,818,559,552,1-- on request
K0258.0312514Cam-action indexing plungersDIN 3933512514H72520M620-47,5423,3-108,818,559,552,1-- on request
K0258.0312516Cam-action indexing plungersDIN 3933512516H72520M620-47,5423,3-108,818,559,552,1-- on request
K0258.0416014Cam-action indexing plungersDIN 3934516014H72525M826-625,628-143,518,58363,8-- on request
K0258.0416016Cam-action indexing plungersDIN 3934516016H72525M826-625,628-143,518,58363,8-- on request
K0258.0108008021 kg canDIN 39325808H71914M413-302,517,6-74,6134036,729 on request
K0258.0108010031 kg canDIN 393258010H71914M413-302,517,6-74,6134036,7311,4 on request
K0258.0108012041 kg canDIN 393258012H71914M413-302,517,6-74,6134036,7413,8 on request
K0258.0210010031 kg canDIN 3932810010H71916M516-38320,1-90,1134943,5311,4 on request
K0258.0210012041 kg canDIN 3932810012H71916M516-38320,1-90,1134943,5413,8 on request
K0258.0312512041 kg canDIN 3933512512H72520M620-47,5423,3-108,818,559,552,1413,8 on request
K0258.0312514051 kg canDIN 3933512514H72520M620-47,5423,3-108,818,559,552,1516,3 on request
K0258.0312516051 kg canDIN 3933512516H72520M620-47,5423,3-108,818,559,552,1518,3 on request
K0258.0416014051 kg canDIN 3934516014H72525M826-625,628-143,518,58363,8516,3 on request
K0258.0416016051 kg canDIN 3934516016H72525M826-625,628-143,518,58363,8518,3 on request
K0258.01080086Cam-action indexing plungersChromLine clamping joints325808H71914M413M6302,517,67,574,6134036,7-- on request
K0258.01080106Cam-action indexing plungersChromLine clamping joints3258010H71914M413M6302,517,67,574,6134036,7-- on request
K0258.01080126Cam-action indexing plungersChromLine clamping joints3258012H71914M413M6302,517,67,574,6134036,7-- on request
K0258.02100106Cam-action indexing plungersChromLine clamping joints32810010H71916M516M638320,17,590,1134943,5-- on request
K0258.02100126Cam-action indexing plungersChromLine clamping joints32810012H71916M516M638320,17,590,1134943,5-- on request
K0258.03125126Cam-action indexing plungersChromLine clamping joints33512512H72520M620M647,5423,37,5108,818,559,552,1-- on request
K0258.03125146Cam-action indexing plungersChromLine clamping joints33512514H72520M620M647,5423,37,5108,818,559,552,1-- on request
K0258.03125166Cam-action indexing plungersChromLine clamping joints33512516H72520M620M647,5423,37,5108,818,559,552,1-- on request
K0258.04160146Cam-action indexing plungersChromLine clamping joints34516014H72525M826M6625,6287,5143,518,58363,8-- on request
K0258.04160166Cam-action indexing plungersChromLine clamping joints34516016H72525M826M6625,6287,5143,518,58363,8-- on request
K0258.01080080261 kg canChromLine clamping joints325808H71914M413M6302,517,67,574,6134036,729 on request
K0258.01080100361 kg canChromLine clamping joints3258010H71914M413M6302,517,67,574,6134036,7311,4 on request
K0258.01080120461 kg canChromLine clamping joints3258012H71914M413M6302,517,67,574,6134036,7413,8 on request
K0258.02100100361 kg canChromLine clamping joints32810010H71916M516M638320,17,590,1134943,5311,4 on request
K0258.02100120461 kg canChromLine clamping joints32810012H71916M516M638320,17,590,1134943,5413,8 on request
K0258.03125120461 kg canChromLine clamping joints33512512H72520M620M647,5423,37,5108,818,559,552,1413,8 on request
K0258.03125140561 kg canChromLine clamping joints33512514H72520M620M647,5423,37,5108,818,559,552,1516,3 on request
K0258.03125160561 kg canChromLine clamping joints33512516H72520M620M647,5423,37,5108,818,559,552,1518,3 on request
K0258.04160140561 kg canChromLine clamping joints34516014H72525M826M6625,6287,5143,518,58363,8516,3 on request
K0258.04160160561 kg canChromLine clamping joints34516016H72525M826M6625,6287,5143,518,58363,8518,3 on request