Product groups

Item description/product images

Back to group overview
DescriptionMaterial:

Ball thermoset PF 31.
Bush and screw steel or stainless steel 1.4305.

Version:Ball black glossy.
Steel trivalent blue passivated.
Stainless steel bright.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0726 Ball grips revolving 147 kB

Drawings (total overview)

Ball grips revolving

Item selection/filter

Order No.

Component
material
BDD1D2HH1H2LSW1SW2TCADAcc.PriceOrder
K0726.060steel5M6251022,5155-8-12,5 on request
K0726.080steel6M8321329,5196-10-15 on request
K0726.100steel8M10401637248-13-19 on request
K0726.120steel10M125020473112-17-21,5 on request
K0726.1060stainless steel5M6251022,5155-8-12,5 on request
K0726.1080stainless steel6M8321329,5196-10-15 on request
K0726.1100stainless steel8M10401637248-13-19 on request
K0726.1120stainless steel10M125020473112-17-21,5 on request
K0726.061steel5M6251022,51551183- on request
K0726.081steel6M8321329,519613104- on request
K0726.101steel8M1040163724814135- on request
K0726.121steel10M12502047311221176- on request
K0726.1061stainless steel5M6251022,51551183- on request
K0726.1081stainless steel6M8321329,519613104- on request
K0726.1101stainless steel8M1040163724814135- on request
K0726.1121stainless steel10M12502047311221176- on request