Product groups
Wing grips "Miniwing" with internal thread
K0274_IG

Wing grips "Miniwing" with internal thread

go back

Item description/product images

DescriptionMaterial:

Thermoplastic.
Bushes brass, steel 5.8 or stainless steel 1.4305.

Version:Grip black grey.
Steel trivalent blue passivated.
Stainless steel bright.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0274_IG Wing grips "Miniwing" with internal thread 227 kB

Drawings

Wing grips "Miniwing" with internal thread

Item selection/filter

Order No.

FormComponent
material
ABDD2HH1H2TCADAcc.PriceOrder
K0274.004Kbrass2813M4121513,32,36 on request
K0274.005Kbrass2813M5121513,32,38 on request
K0274.006Kbrass2813M6121513,32,38 on request
K0274.806Ksteel4016M614,62119412 on request
K0274.808Ksteel4016M814,62119412 on request
K0274.0004Kstainless steel2813M4121513,32,36 on request
K0274.0005Kstainless steel2813M5121513,32,38 on request
K0274.0006Kstainless steel2813M6121513,32,38 on request
K0274.0806Kstainless steel4016M614,62119412 on request
K0274.0808Kstainless steel4016M814,62119412 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33