Product groups
Triangular grips with high collar
K0183

Triangular grips with high collar

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Black thermoset PF 31.
Bush and screw electro zinc-plated steel or bright stainless steel.
Version:High-gloss polished.On request:Other screw sizes, screw lengths and colours.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0183 Triangular grips with high collar 149 kB

Drawings (total overview)

Triangular grips with high collar

Triangular grips with high collar, internal thread

More information

Drawings

Triangular grips with high collar, internal thread

Item selection/filter

Order No.

FormComponent
material
DD1D3HTCADAcc.PriceOrder
K0183.14006KsteelM640162212 on request
K0183.15008KsteelM850182814 on request
K0183.16210KsteelM1062223514 on request
K0183.24006Kstainless steelM64016229 on request
K0183.25008Kstainless steelM850182813 on request
K0183.26210Kstainless steelM1062223513 on request

Triangular grips with high collar, external thread

More information

Drawings

Triangular grips with high collar, external thread

Item selection/filter

Order No.

FormComponent
material
DD1D3HLCADAcc.PriceOrder
K0183.14006X15LsteelM640162215 on request
K0183.14008X20LsteelM840162220 on request
K0183.15008X20LsteelM850182820 on request
K0183.15010X25LsteelM1050222825 on request
K0183.16210X25LsteelM1062223525 on request
K0183.24006X20Lstainless steelM640122220 on request
K0183.24008X20Lstainless steelM840162220 on request
K0183.25008X20Lstainless steelM850182820 on request
K0183.25010X30Lstainless steelM1050182830 on request
K0183.26210X30Lstainless steelM1062223530 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33