Product groups
Mushroom knobsexternal thread
K1287

Mushroom knobs external thread

go back

Item description/product images

DescriptionMaterial:Thermoset PF 31.
Steel or stainless steel.
Version:Thermoset black, high-gloss polished.
Trivalent blue passivated steel or bright stainless steel.
On request:Other screw lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1287 Mushroom knobsexternal thread 112 kB

Drawings

Mushroom knobsexternal thread

Item selection/filter

Order No.Component
material
D

D1D2HH1LCADAcc.PriceOrder
K1287.104X10steelM42112211010 on request
K1287.105X10steelM52112211010 on request
K1287.206X10steelM62514251210 on request
K1287.308X15steelM83318331615 on request
K1287.1104X10stainless steelM42112211010 on request
K1287.1105X10stainless steelM52112211010 on request
K1287.1206X10stainless steelM62514251210 on request
K1287.1308X15stainless steelM83318331615 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33