Product groups
Star grips, plastic with protruding steel bush, Form K, tapped bush
K1514_K

Star grips, plastic with protruding steel bush, Form K, tapped...

go back

Item description/product images

DescriptionProduct description:The thermoset star grip is distinguished by its closed grip contour. The contact surface of the protruding steel bush is vertical to the thread axis and ensures a firm screw connection. Material:

Thermoset PF 31.
Steel grade 5.8 or stainless steel 1.4305.

Version:Thermoset black, high-gloss polished.
Metal parts trivalent blue passivated steel or bright stainless steel.
Advantages:Wear resistant contact surface
Closed grip contour
On request:Form H: bush with blind hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1514_K Star grips, plastic with protruding steel bush, Form K, tapped bush 226 kB

Drawings

Star grips, plastic with protruding steel bush, Form K, tapped bush

Item selection/filter

Order No.Component
material
FormD

D1D2HH2H3TStatusCADAcc.PriceOrder
K1514.23206steelKM63213,523139,512expiring on request
K1514.24006steelKM64013,525131012expiring on request
K1514.24008steelKM84013,525131012 on request
K1514.25008steelKM8501932171217 on request
K1514.25010steelKM10501932171217 on request
K1514.26310steelKM10631940201517 on request
K1514.26312steelKM12631940201517 on request
K1514.33206stainless steelKM63213,523139,512expiring on request
K1514.34006stainless steelKM64013,525131012expiring on request
K1514.34008stainless steelKM84013,525131012 on request
K1514.35008stainless steelKM8501932171217 on request
K1514.35010stainless steelKM10501932171217 on request
K1514.36310stainless steelKM10631940201517 on request
K1514.36312stainless steelKM12631940201517 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33