Product groups
Clamping grips, ergonomic, with internal thread
K0779_IG

Clamping grips, ergonomic, with internal thread

go back

Item description/product images

DescriptionMaterial:

Hard components fibreglass reinforced plastic.
Soft components thermoplastic elastomer.
Bushing steel grade 5.8 or stainless steel 1.4305.

Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:The colour combination
black grey RAL 7021 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.
On request:Other versions.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0779_IG Clamping grips, ergonomic, with internal thread 181 kB

Drawings

Clamping grips, ergonomic, with internal thread

Item selection/filter

Order No.FormComponent
material
D

D1D2HH1TCADAcc.PriceOrder
K0779.5006K0.0042M65026551017 on request
K0779.5008K0.0042M85026551017 on request
K0779.5010K0.0042M105026551017 on request
K0779.05006K250 m / on the rollM65026551017 on request
K0779.05008K250 m / on the rollM85026551017 on request
K0779.05010K250 m / on the rollM105026551017 on request