Product groups
Guide rails, plastic for roller tracks, steel
K2142

Guide rails, plastic for roller tracks, steel

go back

Item description/product images

DescriptionMaterial:Plastic PVC.
ESD version plastic PVC, carbon fibre reinforced.
Version:black or grey similar to RAL 7042.Note:The guide rails hold the transport goods securely on the roller track. For installation, the guide rails are simply pushed over the roller tracks.

To protect sensitive products, the guide rails are also available in an electrostatically dissipative version (ESD).
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2142 Guide rails, plastic for roller tracks, steel 301 kB

Drawings

Guide rails, plastic for roller tracks, steel

Item selection/filter

Order No.Component
colour
B

B1LESD
electrostatic
discharging
CADAcc.PriceOrder
K2142.1030X2000black30522000no on request
K2142.1130X2000black30522000yes on request
K2142.2030X2000grey30522000no on request
K2142.1063X2000black63,5862000no on request
K2142.1163X2000black63,5862000yes on request
K2142.2063X2000grey63,5862000no on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33