- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- tube clamps
- Components for conveyor systems
- Monitor brackets
- Plug Connector
- Accessories for aluminium profiles
- Lean tube connector Ø30 type I
- K1976
Round tube, aluminium Ø30 type I
- K1977
Profile tube, aluminium Ø30 type I
- K1978
Profile tube, aluminium Ø30 heavy duty type I
- K1979
Profile tube, aluminium Ø30 slot 8 type I
- K1980
T connector Ø30 type I with rotation lock
- K1981
T connector Ø30 with connection to type I slot 8 with rotation lock
- K1982
Cross connector Ø30 type I
- K1983
Parallel connector Ø30 type I
- K1984
Connector 45° Ø30 type I with rotation lock
- K1985
Angle strut 90° Ø30 type I
- K1986
Butt connector 90° Ø30 type I with rotation lock
- K1987
Ball connector Ø30 type I with rotation lock
- K1988
Ball cross connector Ø30 type I with rotation lock
- K1989
Ball butt connector Ø30 type I with rotation lock
- K1990
End caps for Ø30 connectors type I
- K1991
Connector plates Ø30 type I
- K1992
Threaded inserts Ø30 type I
- K1993
Multiblocks Ø30 type I
- K1994
Locking clips Ø30 type I
- K1995
Surface attachment Ø30 type I
- K1996
Table plate fastenings Ø30 type I
- K1997
Panel suspensions Ø30 type I
- K1998
Clips Ø30 type I
- K1999
Label holders Ø30 type I transparent
- K2002
Label holders Ø30 type I transparent, self adhesive
- K2003
Protective caps Ø30 type I
- K2004
End caps Ø30 for profile tubes type I
- K2005
Slide rails Ø30 type I
- K2006
Cable tie blocks Ø30 type I
- K2007
Rollers with ball bearing
- K2008
Rollers Ø30 type I
- K2009
Plain bearings Ø30 type I
- K2135
Roller track steel
- K2136
Butt connector, steel for roller tracks, steel
- K2137
Suspension bracket Ø30, steel for roller tracks, steel
- K2138
Suspension bracket variable Ø30, steel for roller tracks, steel
- K2139
Suspension bracket 40, steel for roller tracks, steel
- K2140
Mounting bracket Ø30, steel for roller tracks, steel
- K2142
Guide rails, plastic for roller tracks, steel
- K2143
Guide rails central, plastic for roller tracks, steel
- Workpiece supports
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
|
K1997Panel suspensions Ø30 type I |
go back |
|
|
DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:For fastening plate materials to Ø30 mm OD round tubes and profile tubes.
Robust fastening elements for fastening plate materials. The heavy-duty steel clips are screwed to profile tubes and thus ensures a secure hold. Alternatively, the clips could be screwed to panel elements first. Then the complete element could be simply hung onto the tubular frame.
As a rule, a Form A panel suspension is placed in each corner. Panel suspensions Form B are used as supports for long panels. This reduces the deflection.
Please note when cutting the plates to size: If connectors are used, the plates require a notch of at least 5 mm or a circumferential strip of at least 5 mm machined into the area where the connectors are to go.Supplied withForm A: 1 Panel suspension. 2 DIN 7504 self-drilling screws Form N 3.9x16, electro zinc-plated.
Form B: 1 Panel suspension. 1 DIN 7504 self-drilling screw Form N 3.9x16, electro zinc-plated.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | Form definition | Profile | ESD electrostatic discharging | CAD | Acc. | Price | Order |
|---|
| K1997.301 | A | both sides | Ø30 | yes |  | | on request | |
|
Order No. | Form | Form definition | Profile | ESD electrostatic discharging | CAD | Acc. | Price | Order |
|---|
| K1997.302 | B | single | Ø30 | no |  | | on request | |
|
Other items in this category |
|
| Availability Here you can check item's availability. |
|