- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- tube clamps
- Components for conveyor systems
- Monitor brackets
- Plug Connector
- Accessories for aluminium profiles
- Lean tube connector Ø30 type I
- K1976
Round tube, aluminium Ø30 type I
- K1977
Profile tube, aluminium Ø30 type I
- K1978
Profile tube, aluminium Ø30 heavy duty type I
- K1979
Profile tube, aluminium Ø30 slot 8 type I
- K1980
T connector Ø30 type I with rotation lock
- K1981
T connector Ø30 with connection to type I slot 8 with rotation lock
- K1982
Cross connector Ø30 type I
- K1983
Parallel connector Ø30 type I
- K1984
Connector 45° Ø30 type I with rotation lock
- K1985
Angle strut 90° Ø30 type I
- K1986
Butt connector 90° Ø30 type I with rotation lock
- K1987
Ball connector Ø30 type I with rotation lock
- K1988
Ball cross connector Ø30 type I with rotation lock
- K1989
Ball butt connector Ø30 type I with rotation lock
- K1990
End caps for Ø30 connectors type I
- K1991
Connector plates Ø30 type I
- K1992
Threaded inserts Ø30 type I
- K1993
Multiblocks Ø30 type I
- K1994
Locking clips Ø30 type I
- K1995
Surface attachment Ø30 type I
- K1996
Table plate fastenings Ø30 type I
- K1997
Panel suspensions Ø30 type I
- K1998
Clips Ø30 type I
- K1999
Label holders Ø30 type I transparent
- K2002
Label holders Ø30 type I transparent, self adhesive
- K2003
Protective caps Ø30 type I
- K2004
End caps Ø30 for profile tubes type I
- K2005
Slide rails Ø30 type I
- K2006
Cable tie blocks Ø30 type I
- K2007
Rollers with ball bearing
- K2008
Rollers Ø30 type I
- K2009
Plain bearings Ø30 type I
- K2135
Roller track steel
- K2136
Butt connector, steel for roller tracks, steel
- K2137
Suspension bracket Ø30, steel for roller tracks, steel
- K2138
Suspension bracket variable Ø30, steel for roller tracks, steel
- K2139
Suspension bracket 40, steel for roller tracks, steel
- K2140
Mounting bracket Ø30, steel for roller tracks, steel
- K2142
Guide rails, plastic for roller tracks, steel
- K2143
Guide rails central, plastic for roller tracks, steel
- Workpiece supports
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
|
K1976Round tube, aluminium Ø30 type I |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)Version:Artificially aged, natural colour anodised.Note:Lightweight aluminium profile for weight-optimised and slender constructions. Universally applicable. Connectors can be attached on the end face without further processing of the profile. The connections can be extended at any time and also easily removed again.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Profile | L | L max. | Ix cm⁴ | Iy cm⁴ | Wx cm³ | Wy cm³ | Moment of inertia torsion cm⁴ | Profile area cm² | Approx. weight kg/m | CAD | Acc. | Price | Order |
|---|
| K1976.00300X1000 | Ø30 | 1000 | 6000 | 1,29 | 1,29 | 0,86 | 0,86 | 2,44 | 1,26 | 0,34 |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|