Product groups
Butt connector, steel for roller tracks, steel
K2136

Butt connector, steel for roller tracks, steel

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:For connecting two roller tracks at the ends.

The roller tracks are inserted into the butt connector from both sides. The roller tracks are secured with self-forming screws.
Supplied with1 rail connector.
4 self-forming screws DIN 7500 Form C - S5 x 8 - Torx T25.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2136 Butt connector, steel for roller tracks, steel 192 kB

Drawings

Butt connector, steel for roller tracks, steel

Item selection/filter

Order No.

Main
material
Surface finish
body
CADAcc.PriceOrder
K2136.150steelgalvanised on request