Product groups
Positioning bushes, steel or stainless steel for status sensor, Form B, with thread and collar
K1840_B

Positioning bushes, steel or stainless steel for status sensor,...

go back

Item description/product images

DescriptionProduct description:Positioning bushes form a locating point for pin type operating and indexing elements and enable these to be securely and precisely engaged herein.

The positioning bushes for status sensor have a locknut for installing a Ø3 mm sensor into the bush.
The sensor enables electronic feedback as to whether a pin is located in the positioning bush or not.
When using several bushes, it can be determined in which one an operating or indexing element is located.
Material:

Positioning bush steel or stainless steel 1.4034.
Locknut brass.

Version:Positioning bush:
Hardened and black oxidised steel.
Hardened, bright stainless steel.

Locknut nickel-plated.
Note:Matched to mounting bracket K0638.
The locknut is supplied loose.
Max. tightening torque for the locknut: 1.2 Nm.
Application:Positioning bushes in conjunction with a status sensor enable actuation-dependent process control. In addition, it can be determined whether the operating or indexing element is in the desired position.
For example, by the format adjustment on packaging machines.
Assembly:The sensor is fastened into the bush using the locknut and then adjusted axially. The locknut is tightened to fixate the sensor in the final position.

The detailed procedure is described in the installation instructions.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1840_B Positioning bushes, steel or stainless steel for status sensor, Form B, with thread and collar 551 kB
 Mounting instructions - positioning or locating bushes with/for status sensor 56,8 kB

Drawings

Positioning bushes, steel or stainless steel for status sensor, Form B, with thread and collar

Item selection/filter

Order No.FormForm definitionMain
material
D

D1D3HH1H2H3TSW1SW2CADAcc.PriceOrder
K1840.203101Bwith thread and collarsteel3M10x13151210,547115 on request
K1840.204101Bwith thread and collarsteel4M10x13151210,547115 on request
K1840.205121Bwith thread and collarsteel5M12x1,53151210,5411135 on request
K1840.206121Bwith thread and collarsteel6M12x1,53151210,5411135 on request
K1840.208161Bwith thread and collarsteel8M16x1,53201513,5415,5175 on request
K1840.210161Bwith thread and collarsteel10M16x1,53201513,5415,5175 on request
K1840.212201Bwith thread and collarsteel12M20x1,53252018,5419225 on request
K1840.216241Bwith thread and collarsteel16M24x23322725,5425275 on request
K1840.1203101Bwith thread and collarstainless steel3M10x13151210,547115 on request
K1840.1204101Bwith thread and collarstainless steel4M10x13151210,547115 on request
K1840.1205121Bwith thread and collarstainless steel5M12x1,53151210,5411135 on request
K1840.1206121Bwith thread and collarstainless steel6M12x1,53151210,5411135 on request
K1840.1208161Bwith thread and collarstainless steel8M16x1,53201513,5415,5175 on request
K1840.1210161Bwith thread and collarstainless steel10M16x1,53201513,5415,5175 on request
K1840.1212201Bwith thread and collarstainless steel12M20x1,53252018,5419225 on request
K1840.1216241Bwith thread and collarstainless steel16M24x23322725,5425275 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33