- K2042
Bowden cable distributor for indexing plungers with remote actuation
- K2116
Bowden cables for indexing plungers with remote actuation
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
K0635_TIndexing plungers, steel or stainless steel without collar, with... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8.
Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Key ring 1.4310, bright.Version:Steel version: Indexing pin hardened, ground, black oxidised.
Stainless steel version: Indexing pin hardened, ground and bright. Indexing pin not hardened, ground and bright.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been disengaged. The key ring is also suitable for actuation of the indexing plungers e.g. automatically (program-controlled) with the aid of a pneumatic cylinder or remote control with bowden cables. A screw-in washer can be supplied to help screw in the indexing plungers. The washer is fitted onto the threaded sleeve so that the carrier pins engage in the slot.On request:Special versions.Accessory:Spacer rings K0665Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Main material | Surface finish body | D | D1 | D4 | L | L1 | Travel S | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Order No. screw-in washer | CAD | Acc. | Price | Order |
---|
K0635.3004 | T | steel | hardened | 4 | M8x1 | 15 | 40 | 21 | 4 | 1 | 6 | 12 | K0344.90 | | | on request | | K0635.3105 | T | steel | hardened | 5 | M10x1 | 23 | 52 | 24 | 5 | 1,3 | 5 | 12 | K0344.91 | | | on request | | K0635.3206 | T | steel | hardened | 6 | M12x1,5 | 23 | 57 | 28 | 6 | 1,8 | 6 | 14 | K0344.92 | | | on request | | K0635.3308 | T | steel | hardened | 8 | M16x1,5 | 28 | 72 | 36 | 8 | 2,3 | 15 | 35 | K0344.93 | | | on request | | K0635.3410 | T | steel | hardened | 10 | M20x1,5 | 28 | 78 | 40 | 10 | 2,8 | 15 | 34 | K0344.94 | | | on request | | K0635.03004 | T | stainless steel | hardened | 4 | M8x1 | 15 | 40 | 21 | 4 | 1 | 6 | 12 | K0344.90 | | | on request | | K0635.03105 | T | stainless steel | hardened | 5 | M10x1 | 23 | 52 | 24 | 5 | 1,3 | 5 | 12 | K0344.91 | | | on request | | K0635.03206 | T | stainless steel | hardened | 6 | M12x1,5 | 23 | 57 | 28 | 6 | 1,8 | 6 | 14 | K0344.92 | | | on request | | K0635.03308 | T | stainless steel | hardened | 8 | M16x1,5 | 28 | 72 | 36 | 8 | 2,3 | 15 | 35 | K0344.93 | | | on request | | K0635.03410 | T | stainless steel | hardened | 10 | M20x1,5 | 28 | 78 | 40 | 10 | 2,8 | 15 | 34 | K0344.94 | | | on request | | K0635.13004 | T | stainless steel | not hardened | 4 | M8x1 | 15 | 40 | 21 | 4 | 1 | 6 | 12 | K0344.90 | | | on request | | K0635.13105 | T | stainless steel | not hardened | 5 | M10x1 | 23 | 52 | 24 | 5 | 1,3 | 5 | 12 | K0344.91 | | | on request | | K0635.13206 | T | stainless steel | not hardened | 6 | M12x1,5 | 23 | 57 | 28 | 6 | 1,8 | 6 | 14 | K0344.92 | | | on request | | K0635.13308 | T | stainless steel | not hardened | 8 | M16x1,5 | 28 | 72 | 36 | 8 | 2,3 | 15 | 35 | K0344.93 | | | on request | | K0635.13410 | T | stainless steel | not hardened | 10 | M20x1,5 | 28 | 78 | 40 | 10 | 2,8 | 15 | 34 | K0344.94 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|