Maximum flexibility with minimum setup times


The KIPP UNILOCK zero-point clamping system enables quick and accurate clamping and referencing of fixtures and workpieces on all material cutting machining centres. Whether pallets, vices, fixtures or workpieces, this system enables rapid exchanges with defined reference points and a repeat accuracy of better than 0.005 mm.


The KIPP UNILOCK 5-axis module clamping systems in the sizes 50, 80, 138 have been specially developed for interference-free 5-sided machining. The systems can be individually assembled and newly combined for any application due to the modular design and the multitude of options. A large variety of clamping pins enable these workpiece direct clamping systems to be optimally adapted to any workpiece.



The key facts at a glance

  • UNILOCK clamping pins are 100% compatible between the zero-point- and 5-axis module clamping systems

  • Extremely rapid workpiece exchanges

  • Highly flexible clamping possibilities and combinations

  • Modular construction with highest flexibility
  • Interference-free 5-sided machining with the 5-axis modular clamping system


  • Highest setup time optimisation

  • Very high repeat accuracy

  • High clamping forces for the modules


0
0,00  
Republika Czeska
Top