Product groups

Item description/product images

DescriptionMaterial:Cast aluminium.
Screws and nuts steel.
On request:Clamping levers for tightening.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0497_B Tube clamps, cross, aluminium, Form B 323 kB

Drawings

 Tube clamps, cross, aluminium, Form B

Item selection/filter

Order No.FormType E

ABCMV1V2CADAcc.PriceOrder
K0497.5050B50501268653M8x50M8x50 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33