Product groups
Tube clamps, cross, aluminium
K0472

Tube clamps, cross, aluminium

go back

Item description/product images

DescriptionMaterial:Cast aluminium.
DIN 7984 screws and DIN 985 nuts, steel.
Version:Vibratory ground.
Screws and nuts electro zinc-plated.
On request:Clamping levers for tightening.Accessory:- Round and square tubes K0493Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0472 Tube clamps cross aluminium 721 kB

Drawings

Tube clamps, cross, aluminium

Item selection/filter

Order No.

ABCDEGHKLPQRSTCADAcc.PriceOrder
K0472.5121212,112,12025,525,5--43,567232349M6x20M6x20  on request
K0472.5141414,114,12025,525,5--43,567232349M6x20M6x20  on request
K0472.5151515,115,12025,525,5--43,567232349M6x20M6x20  on request
K0472.5161616,116,12025,525,5--43,567232349M6x20M6x20  on request
K0472.5181818,118,12025,525,5--43,567232349M6x20M6x20  on request
K0472.5201420,114,127403340265984213365M8x25M6x20  on request
K0472.5202020,120,1334040--73101333378M8x25M8x25  on request
K0472.5251425,114,127403340265984213365M8x25M6x20  on request
K0472.5252525,125,1334040--73101333378M8x25M8x25  on request
K0472.5301430,114,127403340265984213365M8x25M6x20  on request
K0472.5303030,130,1334040--73101333378M8x25M8x25  on request
K0472.5402040,1720,1365040523260110334086,5M10x30M8x25  on request
K0472.5403040,1730,1456565654598137,54444108,5M10x30M10x30  on request
K0472.5404040,1740,17456060--1001374040111M10x30M10x30  on request
K0472.5503050,2230,1456565654598137,54444108,5M10x35M10x35  on request
K0472.5505050,250,2537070--1181544545128M10x35M10x35  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33